Option 3.2.1. Enter Device Point Trigger Settings
If you add a trigger setting, the point you are configuring is updated only when the trigger condition evaluates to TRUE.
Example
You configure a point that requires an update for logging purposes.
- If the update needs to be hourly, but the device is being scanned every quarter hour for other purposes:
Use a device Trigger Point that is configured with a one-hour scan rate .
- If the update needs to occur when a particular condition changes:
Use a Device point that represents the condition and is configured to be updated On Change
Settings for the trigger point are as follows:

1 | Trigger point. |
2 | Relation |
3 | Value |
1 | Trigger point |
A Trigger Point is another device point that serves as the trigger for the point being configured.
The point being configured is updated only when the trigger is updated.
Trigger points can be used to:
- Coordinate or direct the sampling frequency of device points, (or the calculation frequency of virtual points).
Example
Data needs to be collected from point PLC1 at an interval signaled by a ready bit on the PLC.
Trigger Settings and Scan Rate for PLC1 are as follows:
At runtime, PLC1 will only be updated while the point PLC1_READY is equal to 1.
- Make the system more efficient by reducing the amount of data that needs to be managed by the data collection functions.
Example
For every contiguous sixteen bits of inputs or outputs on a Series 90-70 PLC, a single analog point that overlaps them uses On Scan as the Update Criteria.
The trigger settings and scan rate for each of the digital points has the following configuration.
Update Criteria On Change Trigger point DEVICE_ANA;PG (with On Scan update criteria) If the trigger point DEVICE_ANALOG does not change frequently there is a performance benefit because the digital points will only be updated when the analog point changes.
The trigger point's Update Criteria determines when triggered reads take place.
The criteria can be either of the following.
- When the trigger point value changes.
- When the trigger point is scanned.
You make this selection when the trigger point is configured.
Example
You are configuring a point that requires an update for logging purposes.
If the update needs to: | Use a: |
Be hourly | Device Trigger Point that is configured with a one-hour scan rate. |
Occur when a particular condition changes | Device point that represents the condition and is configured to be updated On Change |
- A configured device point.
- On the same port as the points it is triggering. The points may be on different devices, but the devices must be on the same port.
2 | Relation |
The Relation field specifies how the trigger point will be evaluated.
Options are:
Option | Trigger is active when the trigger point's value: |
---|---|
None | Triggering will not occur. |
Equal | Equals Value. |
Greater Than | Is greater than Value. |
Greater Than Equal | Is greater than or equal to Value. |
Less Than Equal | Is less than or equal to Value. |
Less Than | Is less than Value. |
On Change | Whenever the Trigger Point is changed. |
3 | Value |
The value the trigger point will be compared with the entered Value to determine if the trigger condition has been met.
Result: The trigger condition is evaluated each time the trigger point is polled, so effectively, this point is polled at the trigger point's scan rate while the trigger condition is true.