SCAN_RATE
Associated Point Type | Device |
Value Type | 2 bytes |
Access | Read only |
CIMPLICITY Field Name | Scan Rate |
Description | Frequency of point sampling. This is a multiple of the base scan rate set for the system. |
Supercharge your Proficy solution! Download a free trial of Proficy Operations Hub, CSense analytics, and more. Explore our Proficy 2025 releases to find out more.
Associated Point Type | Device |
Value Type | 2 bytes |
Access | Read only |
CIMPLICITY Field Name | Scan Rate |
Description | Frequency of point sampling. This is a multiple of the base scan rate set for the system. |