1.2. Use Expression Functions Window
The following expression building operations are available in the Expression Functions window.
- Alarm
- Arithmetic
- Bitwise
- General
- Historian
- Logical
- Relational
- Scientific
- Shape Attribute
- StringFor all functions,
- int represents the int64 data type and real represents the double data type.
- for regions where the decimal separator is a comma (,), include a space after the
parameter and before the comma. For
example:
FormatReal(123,456,1,9,1,0,0) returns an error FormatReal(123,456 ,1 ,9 ,1 ,0 ,0) returns 0000123.5
-
you can enter variables, points, or expressions as the input parameters
Alarm

Item | Value | Result | |
---|---|---|---|
A1 | WARNING | Returns | TRUE if the point is in a Warning High or Warning Low state. |
Format | A1(<point id>) | ||
A2 | ALARM | Returns | TRUE if the point is in an Alarm High or Alarm Low state. |
Format | A2(<point id>) | ||
AH1 | WARNING_HIGH | Returns | TRUE if the point is in a Warning High state. |
Format | AH1(<point id>) | ||
AH2 | ALARM_HIGH | Returns | TRUE if the point is in an Alarm High state. |
Format | AH2(<point id>) | ||
AL | Returns | TRUE if the point is in any Alarm or Warning state. | |
Format | AL(<point id>) | ||
AL1 | WARNING_LOW | Returns | TRUE if the point is in a Warning Low state. |
Format | AL1(<point id>) | ||
AL2 | ALARM_LOW | Returns | TRUE if the point is in an Alarm Low state. |
Format | AL2(<point id>) | ||
ANA | ALARM_NOT_ACKED | Returns |
TRUE if the point is in alarm and the alarm has not been acknowledged. Note: The ANA behavior was changed in CIMPLICITY V.6.1. Prior to V.6.1 it behaved as NACK. The global parameter PTEXP_ANA_EQ_NACK_AND_AL is available to revert ANA behavior to pre-version 6. |
Format |
ANA(<point id>) Important: ANA is not supported for Enterprise points. |
||
NACK | Returns | TRUE if the alarm has not been acknowledged, whether or not the point is in an alarm state. | |
Format | NACK (<point id>) |
Arithmetic
Operation | Result | |
---|---|---|
- | Returns | Difference between X and Y. |
Format | <expr1>-<expr2> | |
* | Returns | Product of X and Y. |
Format | <expr1>*<expr2> | |
/ | Returns | Quotient of X and Y. |
Format | <expr1>/<expr2> | |
Note: The result of dividing two integers in an expression will be an integer. If you want the result to be a floating point, multiply the numerator by 1.0 before dividing. Example POINTA is set to 6. POINTB is set to 4. Results: POINTA/POINTB = 1 (POINTA*1.0)/POINTB = 1.5 |
||
+ | Returns | Sum of X and Y. |
Format | <expr1>+<expr2> | |
ABS | Returns | Absolute value of X. |
Format |
ABS(expr) Example ABS(-2.6) returns 2.6 |
|
CEIL | Returns | Nearest integer greater than or equal to X. |
Format |
CEIL (expr) Example CEIL(2.3) returns 3 CEIL(-2.3) returns -2 |
|
FLR | Returns | Nearest integer less than or equal to X. |
Format |
FLR(expr) Examples FLR(2.6) returns 2 FLR(-2.6) returns -3 |
|
MAX | Returns | Maximum comparing X and Y. |
Format |
<expr1> MAX <expr2> Example 3 MAX 4 returns 4 |
|
MIN | Returns | Minimum comparing X and Y. |
Format |
<expr1> MIN <expr2> Example 3MIN4 returns 3. |
|
MOD | Returns | Value of X modulo Y. |
Format |
<expr1> MOD <expr2> Example 9 MOD 8 returns 1 |
|
RND | Returns | Integer nearest to X. |
Format |
RND(expr) Example RND(2.6) returns 3 RND(-2.6) returns -3 |
|
SQR | Returns | Square root of X. |
Format | SQR(<expr>) | |
TRUNC | Returns | Value of X with the fractional part removed; the result is its integer value. |
Format |
TRUNC(expr) Examples TRUNC(2.6) returns 2 TRUNC(-2.6) returns -2 |
|
VAL | Returns |
Numeric value of a text string. Note: VAL converts a variable that consists of numbers in text string format to a numeric format that can be included in calculations. |
Format | VAL(expr) |
Bitwise
Operation | Result | |
---|---|---|
BAND | Performs | Bitwise AND of X and Y. |
Format | <expr1>AND<expr2> | |
BOR | Performs | Bitwise OR of X and Y. |
Format | <expr1>OR<expr2> | |
BNOT | Performs | Bitwise NOT of X and Y. |
Format | NOT<expr> | |
BXOR | Performs | Bitwise XOR of X and Y. |
Format | <expr1>XOR<expr2> | |
SHL | Returns | Value of X shifted left by Y bits. |
Format | <expr1>SHL<expr2> Example 2 SHL 1 returns 4 Note: When SHL
goes out of range the: Point becomes unavailable. Point Control Pane is
starred. Core status log notes that it is unavailable. |
|
SHR | Returns | Value of X shifted right by Y bits. |
Format | <expr1>SHR<expr2> Example 2 SHR 1 returns 1 Note: When SHR
goes out of range the: Point becomes unavailable. Point Control Pane is
starred. Core status log notes that it is unavailable. |
General

Operation | Result | |||
---|---|---|---|---|
?:IF/THEN/ELSE | Returns | The value of <True_Expr> if the value of <Cond_Expr> is true. Otherwise, it returns the value of <False_Expr>. The ternary operator (?:) is shorthand for the IF/THEN/ELSE operator. | ||
Name | Type | The Input is the: | ||
Inputs | <Cond_Expr> | Boolean | Expression to be tested. | |
<True_Expr> | Any | Value to return if <Cond_Expr> is true. | ||
<False_Expr> | Any | Value to return if <Cond_Expr> is false. | ||
Format | IF <Cond_Expr> THEN <True_Expr> ELSE <False_Expr> or <Cond_Expr> ? <True_Expr> : <False_Expr> |
|||
CalcSpan | Returns | An unsigned 64-bit integer containing a duration of time (in decimicroseconds). | ||
Format | CalcSpan[<days>,<hours>,<minutes>,<seconds>,<fracsec>] | |||
CalcStamp | Returns | An unsigned 64-bit integer containing a time stamp (in decimicroseconds). | ||
Format | CalcStamp[<year>,<month>,<day>,<hour>,<minute>,<second>,<fracsec>] | |||
EU_CONV | Returns | Converts the default raw value of a device point ID in an expression for virtual points to the engineering units value. | ||
Format | EU_CONV(Point_ID) | |||
GetQualityBit | Gets |
Quality Bit for the specified bit index. Note: GetQualityBit retrieves the quality of the specified expression for a given bit number. The bit number ranges from 0 to 31. |
||
Format | GetQualityBit(<expression>,<bit index>) | |||
GetWindowsSessionID | Returns | The Windows Session ID of a CimView instance based on the type of session it is running. | ||
Format | GetWindowsSessionID() | |||
IsAvailable | Returns | If expression is available. | ||
Format | IsAvailable(<expression>) | |||
IsConfigured | Returns | True if point is configured. | ||
Format | IsConfigured(P) | |||
QL | Retrieves | The quality (64-bit integer) returned for the wrapped expression. | ||
Format | QL[<expr>] | |||
TS | Retrieves | Time stamp returned for the wrapped expression. | ||
Format | TS(<expr>) |
If a point that is not configured is used in an expression, it is a valid expression only if the point has already been included in Isconfigured function.
Example: isConfigured(ABadPoint)?ABadPoint:10
The above expression is valid because ABadPoint has already been used in the Isconfigured function.
Example: isConfigured(ABadPoint)?ABadPoint2:10
The above expression is not valid because ABadPoint2 is not configured and it not been included in the Isconfigured function.
Historian
Historian data calls and special functions that retrieve data can be used inside standard expressions.
If you are using the local Historian server, you can enter \\\ instead of the server name.
However, the Historian API only connects to the default server if it is on the local machine. The server name must be entered if the default server is not the local machine.
Example:
\\\PROFCIMP.LEVELTSOUTH
where:
\\\ indicates the local Historian server, which would be entered as \\<local server>\ if the abbreviation was not used.
ProfCIMP.LEVELTSOUTH is a Historian tag that will be included in the expression.
When or when not to use double-quotes in a Historian expression is as follows.
Use double-quotes when Historian tags are used in the expression.
Do not use double-quotes:
- If you do not use a Historical tag ID, but use either a point ID or
GetHistTagID(P).Note: You must remove the double quotes that are added automatically.
- A global parameter, EXPRESSION_TRACE_LEVEL, is available to trace Historian related problems with connections and expressions
Operation | Result | |
---|---|---|
GetHistTagID | Returns | A string that may be used to look up a Historian tag from the inputted point symbol. |
Format | GetHistTagID(P) Where P is a CIMPLICITY point ID that has a corresponding tag ID in Historian. | |
HistAv | Retrieves | Average numeric value of a Historian tab at or before the specified timestamp over the specified previous span. |
Format | HistAv("\\<Historian connection ID>\<TagID>",<Timestamp>,<Span>) | |
HistCom | Retrieves | Comment (String) of a Historian tag. |
Format | HistCom("\\<Historian connection ID>\<TagID>",<Timestamp>) | |
HistCount | Retrieves | Count value of a Historian tag at or before the specified timestamp over the specified previous span. |
Format | HistCount("\\<Historian connection ID>\<TagID>",<Timestamp>,<Span>) | |
HistDesc | Retrieves | Description (string) of a Historian tag. |
Format | HistDesc("\\<Historian connection ID>\<TagID>",<Timestamp>) | |
HistEU | Retrieves | Engineering Unit (string) of a Historian tag. |
Format | HistEU("\\<Historian connection ID>\<TagID>",<Timestamp>) | |
HistHightEU | Retrieves | High engineering Unit (string) of a Historian tag. |
Format | HistHightEU("\\<Historian connection ID>\<TagID>",<Timestamp>) | |
HistI | Retrieves | 64-bit integer value of a Historian tag at or before the specified timestamp. |
Format | HistI("\\<Historian connection ID>\<TagID>",<Timestamp>) | |
HistLowEU | Retrieves | Low engineering Unit (string) of a Historian tag. |
Format | HistLowEU("\\<Historian connection ID>\<TagID>",<Timestamp>) | |
HistMax | Retrieves | Max numeric value of a Historian tag at or before the specified timestamp over the specified previous span. |
Format | HistMax("\\<Historian connection ID>\<TagID>",<Timestamp>,<Span>) | |
HistMin | Retrieves | Min numeric value of a Historian tag at or before the specified timestamp over the specified previous span. |
Format | HistMin("\\<Historian connection ID>\<TagID>",<Timestamp>,<Span>) | |
HistN | Retrieves | Raw numeric value (double float) of a Historian tag at or before the specified timestamp. |
Important: | Historian batches and writes values. HISTN reports the value whenever it sees it. Due to the batch writing, an update may not be there at the time of the request from the HISTN function. Example $LOCAL.DATETIME)INTERVAL is set to 10 causing $LOCAL.DATETIME_VARUPDATE to update 10 times per second. The HistN expression updates when it sees a reported value from Historian, which is one time every two seconds. Several $LOCAL.DATETIME_VARUPDATE updates can be missed. You can avoid seeing this behavior if you change the request by deferring for a specified amount of time, e.g. 5 seconds. Example HistN("\\\Simulation00001", $LOCAL.DATETIME_VARUPDATE - CalcSpan(0,0,0,5,0)) | |
Format | HistN("\\<Historian connection ID>\<TagID>",<Timestamp>) | |
HistRawAv | Retrieves | Raw average numeric value of a Historian tag at or before the specified timestamp over the specified previous span. |
Format | HistRawAv("\\<Historian connection ID>\<TagID>",<Timestamp>,<Span>) | |
HistRawStandDev | Retrieves | Standard deviation raw numeric value of a Historian tag at or before the specified timestamp over the specified previous span. |
Format | HistRawStandDev("\\<Historian connection ID>\<TagID>",<Timestamp>,<Span>) | |
HistRawTot | Retrieves | Total numeric value of a Historian tag at or before the specified timestamp over the specified previous span. |
Format | HistRawTot("\\<Historian connection ID>\<TagID>",<Timestamp>,<Span>) | |
HistS | Retrieves | String value of a Historian tag at or before the specified timestamp. |
Format | HistS("\\<Historian connection ID>\<TagID>",<Timestamp>) | |
HistStandDev | Retrieves | Standard deviation numeric value of a Historian tag at or before the specified timestamp over the specified previous span. |
Format | HistStandDev("\\<Historian connection ID>\<TagID>",<Timestamp>,<Span>) | |
HistTot | Retrieves | Raw total numeric value of a Historian tag at or before the specified timestamp over the specified previous span. |
Format | HistTot("\\<Historian connection ID>\<TagID>",<Timestamp>,<Span>) |
Logical
You can use Boolean, integer or floating point numbers for logical operations. If an expression has a non-zero value, it is TRUE; if the value is zero, it is FALSE.
Operation | Expression | Result |
---|---|---|
AND | Performs | Logical AND of X and Y. |
Format | <expr1>AND<expr2> | |
NOT | Performs | Logical NOT of X. |
Format | NOT<expr> | |
OR | Performs | Logical OR of X and Y. |
Format | <expr1>OR<expr2> | |
XOR | Performs | Logical XOR of X and Y. |
Format | <expr1>XOR<expr2> |
Relational
Operation | Expression | Result |
---|---|---|
EQ | Returns | True if X is equal to Y. |
Format | <expr1>EQ<expr2> | |
GE | Returns | True if X is greater than or equal to Y. |
Format | <expr1>GE<expr2> | |
GT | Returns | True if X is greater than Y. |
Format | True if X is greater than Y. | |
LE | Returns | True if X is less than or equal to Y. |
Format | <expr1>LE<expr2> | |
LT | Returns | True if X is less than or below Y. |
Format | <expr1>LT<expr2> | |
NE | Returns | True if X is not equal to Y. |
Format | <expr1>NE<expr2> |
Scientific
Operation | Result | |
---|---|---|
^ | Returns | Value of X raised to the power of Y. |
Format | <expr1>^<expr2> | |
ACOS | Returns | Arc cosine (angle in radians) of X radians. |
Format | ACOS(<expr>) | |
ASIN | Returns | Arc sine (angle in radians) of X radians. |
Format | ASIN(<expr>) | |
ATAN | Returns | Arc tangent (angle in radians) of X radians. |
Format | ATAN(<expr>) | |
COS | Returns | Cosine (angle in radians) of X radians. |
Format | COS(<expr>) | |
EXP | Returns |
Value of e raised to the power of X. Note: EXP is the exponential (ex) value of an expression where X is the expression. |
Format | EXP(<expr>) | |
LOG | Returns | Natural logarithm (base e) of X. |
Format | LOG(<expr>) | |
LOG10 | Returns | Base 10 logarithm of X. |
Format | LOG10(<expr>) | |
SIN | Returns | Sine (angle in radians) of X radians. |
Format | SIN(<expr>) | |
TAN | Returns | Tangent (angle in radians) of X radians. |
Format | TAN(<expr>) |
Shape Attribute
Operation | Result | |||
---|---|---|---|---|
CreateARGBColor | Returns | A color value string based on the transparency value and RGB color codes provided. | ||
Name | Type | The Input is the: | ||
Inputs | <COLOR_ALPHA> | int | Value ranging from 0 to 255 denoting the level of transparency. | |
<COLOR_RED> | int | Value ranging from 0 to 255 denoting the shade of red. | ||
<COLOR_GREEN> | int | Value ranging from 0 to 255 denoting the shade of green. | ||
<COLOR_BLUE> | int | Value ranging from 0 to 255 denoting the shade of blue. | ||
Format |
CreateARGBColor(<COLOR_ALPHA>,<COLOR_RED>,<COLOR_GREEN>,<COLOR_BLUE>) Example CreateARGBColor(255,135,255,132) returns {"ARGB": [255,135,255,132]}
This function can be used to provide the color attribute to other shape attribute functions that take a color string as one of their input parameters. |
|||
CreateBlinkRate | Returns | An integer that represents the time interval in which an object will blink at run time. | ||
Name | Type | The Input is the: | ||
Inputs | <BlinkRate> | int |
Value ranging from 1 to 5 representing the time interval in which an object will blink. The values are: 1 - 200 ms 2 - 400 ms 3 - 600 ms 4 - 800 ms 5 - 1000 ms |
|
Format |
CreateBlinkRate(BlinkRate) Example CreateBlinkRate(BLINKRATEPT) If BLINKRATEPT is set to 2, the object blinks every 400 ms. If BLINKRATEPT is set to a value that is beyond the valid range of 1 to 5, the object does not blink. |
|||
CreateFillMode | Returns | A formatted string containing information on the fill direction and bipolar properties of an object. | ||
Name | Type | The Input is the: | ||
Inputs | <FillDirection> | int |
Value ranging from 1 to 4 denoting the direction of the fill. The values are: 1 - Fill from bottom 2 - Fill from top 3 - Fill from left 4 - Fill from right |
|
<Bipolar> | Bool/ int |
Value denoting the polarity of the fill. This is a flag whose value is either 0 or 1. 0 denotes a normal polarity of the fill. 1 denotes a bipolar fill. |
||
Format |
CreateFillMode(FillDirection,Bipolar) Example CreateFillMode(FILLDIRPT,BIPOLARPT) If FILLDIRPT is set to 1, the fill direction is Fill from Bottom. If FILLDIRPT is set to a value that is beyond the valid range of 1 to 4, the fill direction is set to the values entered manually in the Rotation/Fill section of the Properties - Object window.. |
|||
CreateFont | Returns |
A font based on the parameters provided.
Note: This is applicable to Text and TextButton objects only. |
||
Name | Type | The Input is the: | ||
Inputs | <FontName> | string | Value representing the name of the font. | |
<FontStyle> | int |
Value ranging from 1 to 4 denoting the style of the font. The values are: 1 - Regular 2 - Italic 3 - Bold 4 - Bold italic |
||
<FontSize in TWIPS> | int | Value representing the size of the font in TWIPS. | ||
<FontEffects> | int |
Value ranging from 1 to 4 denoting the effect that can be applied to the font. The values are: 1 - None 2 - Strikethrough 3 - Underline 4 - Strikethrough and underline |
||
Format |
CreateFont(FontName,FontStyle,FontSize in TWIPS,FontEffects) Example CreateFont("Arial",1,200,1) returns {"FontName": "Arial", "FontStyle": 1,"FontSize" : 200, "FontEffects": 1}}" |
|||
CreateIndexColor | Returns | A formatted string representing a color based on the color indices supported by CIMPLICITY. | ||
Name | Type | The Input is the: | ||
Inputs | <IndexValue> | int |
Value denoting the index number of the color.
Note: For the value of the index, access the RGB Editor. |
|
Format |
CreateIndexColor(IndexValue) Example CreateIndexColor(5) returns {"IndexColor": 5} |
|||
CreateLine | Returns | A formatted string representing a line based on the parameters provided. | ||
Name | Type | The Input is the: | ||
Inputs | <LineStyle> | int |
Value ranging from 0 to 11, which represents the style of the line. The values are: 0 - Mixed value 1 - Solid 2 - Long dash 3 - Long dash - space - dot 4 - Dash 5 - Long dash - dot - dot 6 - Round dot 7 - Dot - dot - space 8 - Long dash - long space - dot 9 - Dash - dot - space 10 - Long dash - dot 11 - None |
|
<Color> | string | Formatted string representing the color of the line. This string can be created by the CreateARGBColor, CreateIndexColor, or CreateSysColor functions. | ||
<Width> | float | Value specified in twips. | ||
Format |
CreateLine(LineStyle,Color,Width) Example CreateLine(LineStylePT,CreateARGBColor(255,100,100,100),11) If the value of LineStylePT is changed from 1 to 2, the line style will change from solid to long dash. If no value is provided to LineStylePT, the line style is set to the value entered manually in the Colors section of the Properties - Object window. |
|||
CreateOneColorGradientFill | Returns | A formatted string representing a gradient fill type that uses one color to create a gradient effect. | ||
Name | Type | The Input is the: | ||
Inputs | <ShadingStyles> | int |
Value ranging from 1 to 7 representing the style of the shade. The values are: 1 - Horizontal 2 - Vertical 3 - Diagonally upwards 4 - Diagonally downwards 5 - From a corner 6 - To a corner 7 - From the center |
|
<ShadeVariant> | int | Value ranging from 1 to 4 representing the variant of the shade. | ||
<Color> | string | Formatted string that represents the color of the gradient. This string can be created by the CreateARGBColor, CreateIndexColor, or CreateSysColor functions. | ||
<Brightness> | int | Value ranging from 1 to 20 representing the brightness of the color gradient. | ||
Format |
CreateOneColorGradientFill(ShadingStyles,ShadeVariant,Color,Brightness) Example CreateOneColorGradientFill(1,1, CreateIndexColor(5),15) returns {"Fill": {"FillType": 2,"ShadingStyles": 1,"ShadeVariant": 1 ,"Color1": {"IndexColor": 5} ,"Brightness": 15}} |
|||
CreatePatternFill | Returns | A formatted string representing a pattern fill type that uses two colors to create different fill patterns. | ||
Name | Type | The Input is the: | ||
Inputs | <PatternType> | int |
Value ranging from 1 to 24 representing the type of pattern to be used.
Note: For details of the index to be used, access the palette. |
|
<Color> | string | Formatted string that represents the primary color of the pattern. This string can be created by the CreateARGBColor, CreateIndexColor, or CreateSysColor functions. | ||
<PatternColor> | string | Formatted string that represents the secondary color of the pattern. This string can be created by the CreateARGBColor, CreateIndexColor, or CreateSysColor functions. | ||
Format |
CreatePatternFill(PatternType,Color,PatternColor) Example CreatePatternFill(1,CreateIndexColor(5), CreateARGBColor(255,100,132,135)) returns {"Fill": {"FillType": 2,"PatternType":1,"Color": {"IndexColor": 5},"PatternColor": {"ARGB": [255,100,132,135]}}} |
|||
CreateSolidFill | Returns | A formatted string representing a solid fill type. | ||
Name | Type | The Input is the: | ||
Inputs | <Color> | string |
Formatted string that represents a color. This string can be created by the CreateARGBColor, CreateIndexColor, or CreateSysColor functions. |
|
Format |
CreateSolidFill(Color) Example CreateSolidFill(CreateARGBColor(255,100,132,135)) returns {"Fill": {"FillType": 1, "Color": {"ARGB": [255,100,132,135]}}} |
|||
CreateSysColor | Returns |
A formatted string representing a color based on the system index colors supported by the operating system.
Note: Depending on the colors chosen in the Display properties, system colors may vary between computers. Use these colors only if you want your CIMPLICITY screen to follow the desktop color scheme. |
||
Name | Type | The Input is the: | ||
Inputs | <SysColorIndex> | int | Zero-based value denoting a valid system color index. | |
Format |
CreateSysColor(SysColorIndex) Example CreateSysColor(9) returns {"SystemColor": 9} |
|||
CreateTwoColorGradientFill | Returns | A formatted string representing a gradient fill type that uses two colors to create a gradient effect. | ||
Name | Type | The Input is the: | ||
Inputs | <ShadingStyles> | int |
Value ranging from 1 to 7 representing the style of the shade. The values are: 1 - Horizontal 2 - Vertical 3 - Diagonally upwards 4 - Diagonally downwards 5 - From a corner 6 - To a corner 7 - From the center |
|
<ShadeVariant> | int | Value ranging from 1 to 4 representing the variant of the shade. | ||
<Color1> | string |
Formatted string that can be generated using any of the color functions. This string can be created by the CreateARGBColor, CreateIndexColor, or CreateSysColor functions. |
||
<Color2> | string |
Formatted string that can be generated using any of the color functions. This string can be created by the CreateARGBColor, CreateIndexColor, or CreateSysColor functions. |
||
Format |
CreateTwoColorGradientFill(ShadingStyles,ShadeVariant,Color1,Color2) Example CreateTwoColorGradientFill(1,1, CreateIndexColor(5), CreateIndexColor(2)) returns {"Fill": {"FillType": 4,"ShadingStyles": 1,"ShadeVariant": 1,"Color1": {"IndexColor": 5} , "Color2": {"IndexColor": 2} }} |
String
Operation | Result | |||||
---|---|---|---|---|---|---|
| | Will be substituted by double quotes in an expression. | |||||
Chr$ | Returns |
A one-character UTF-16 encoded UNICODE string. The integer can be any valid 16-bit UNICODE code point from the Basic Multilingual Plane. |
||||
Name | Type | The Input is the: | ||||
Inputs | <Code_Point> | integer | Integer value of the UNICODE code point. | |||
Format |
Chr$(<Code_Point>) Example The expression Chr$(12461)+Chr$(12486)+Chr$(12451) will display the Japanese text キティ. Note: You do not need to use the Chr$ function to display the text. You can enter 16-bit UNICODE characters directly in CimEdit. |
|||||
FindToken | Returns |
A one-based index for the given token. If the token indicated is not found, the function returns 0. |
||||
Comparison | Case Insensitive | |||||
Name | Type | The Input is the: | ||||
Inputs | <Source_String> | string | Collection of tokens separated by one of the characters in the Token_Separators input. | |||
<Token_Separators> | string |
List of all the valid characters (for example, ",.") used to separate tokens. Any character in the Token_Separators string will separate tokens. If the separators are ",.", then both comma and period will separate tokens. Empty tokens are ignored. Note: If a space is used in the token separators, it cannot be the last character in the separators. |
||||
<Token_To_Find> | string | A token in the Source_String. | ||||
Format |
FindToken(<Source_String>, <Token_Separators>, <Token_To_Find>) Example FindToken("Green.Red,Black.White",",.","black") returns 3. FindToken("a,b.c,,d..e,.f", ",.", <token>) returns 1, 2, 3, 4, 5, and 6 for tokens A, B, C, D, E, and F. |
|||||
FindTokenCS | Returns |
A one-based index for the given token. If the token indicated is not found, the function returns 0. |
||||
Comparison | Case Sensitive | |||||
Name | Type | The Input is the: | ||||
Inputs | <Source_String> | string | Collection of tokens separated by one of the characters in the Token_Separators input. | |||
<Token_Separators> | string |
List of all the valid characters (for example, ",.") used to separate tokens. Any character in the Token_Separators string will separate tokens. If the separators are ",.", then both comma and period will separate tokens. Empty tokens are ignored. Note: If a space is used in the token separators, it cannot be the last character in the separators. |
||||
<Token_To_Find> | string | A token in the Source_String. | ||||
Format |
FindTokenCS(<Source_String>, <Token_Separators>, <Token_To_Find>) Example FindTokenCS("Green.Red,Black.White",",.","black") returns 0. FindTokenCS("Green.Red,Black.White",",.","Black") returns 3. FindTokenCS("a,b.c,,d..e,.f", ",.", <token>) returns 1, 2, 3, 4, 5, and 6 for tokens a, b, c, d, e, and f. |
|||||
FormatInt | Returns | An integer prefixed with trailing zeroes based on the parameters provided. | ||||
Name | Type | The Input is the: | ||||
Inputs | <Value> | int/real/string | Value to be formatted. | |||
<Width> | int |
If zero_filled is 1, Width is the length of the output after the trailing zeroes are prefixed to Value. If zero_filled is 0, ignore Width. |
||||
<zero_filled> | BOOL/int | Value that indicates if the trailing zeroes will be prefixed to Value. | ||||
<UseDigitGrouping> | BOOL/int | Value that indicates if digit grouping will be applied to the formatted value. | ||||
Format |
FormatInt(<Value>, <Width>, <is zero_filled>, <UseDigitGrouping>) Example FormatInt(123,6,1,0) returns 000123. FormatInt(123456789,6,0,1) returns 123,456,789. |
|||||
FormatReal | Returns | A real value prefixed with trailing zeroes based on the parameters provided. | ||||
Name | Type | The Input is the: | ||||
Inputs | <Value> | int/real/string | Value to be formatted. | |||
<Precision> | int | Number of digits in the value after the decimal to be retained. | ||||
<Width> | int |
If zero_filled is 1, Width is the length of the output after the trailing zeroes are prefixed to Value. If zero_filled is 0, ignore Width. |
||||
<zero_filled> | BOOL/int | Value that indicates if the trailing zeroes will be prefixed to Value. | ||||
<scientific> | BOOL/int | Value that determines the scientific notation in which the Value is displayed. | ||||
<UseDigitGrouping> | BOOL/int | Value that indicates if digit grouping will be applied to the formatted value. | ||||
FormatReal(<RealValue>, <Precision>, <Width>, <is zero_filled>, <isscientific>, <UseDigitGrouping>) Example FormatReal(123.456,1,9,1,0,0 ) returns 0000123.5 FormatReal(123.456,1,9,1,1,0 ) returns 001.2e+002 FormatReal(123456789.456,1,9,1,0,1 ) returns 123,456,789.456 |
||||||
FormatText | Returns | A string that is truncated based on the parameters provided. | ||||
Name | Type | The Input is the: | ||||
Inputs | <Value> | int/real/string | Value to be truncated. | |||
<Max Width> | int | The number of characters to be displayed. | ||||
Format |
FormatText(<Value>, <MaxWidth>) Example FormatText("GEDigital",3) returns GED. |
|||||
FormatTimeAbsolute | Returns | A string that represents a specific number of seconds converted to a format of time calculated since 00:00 UTC on January 1, 1970. | ||||
Name | Type | The Input is the: | ||||
Inputs | <Value> | int/real/string | The number of seconds to be converted. | |||
<Format Type> | int | The number assigned to a format based on which the Value will be converted. | ||||
Number | Format | |||||
1 |
h:mm tt
Note: tt represents a.m. or p.m. |
|||||
2 | HH:mm | |||||
3 | HH:mm:ss | |||||
4 | M/d/yy | |||||
5 | MM/dd/yy | |||||
6 | MM/dd/yyyy HH:mm:ss | |||||
7 |
YYYY:MM:DD:HH:MM:SS
Note: If you choose this format, you can only display values after 1995:01:01:00:00:00 (that is, January 1, 1995 at midnight). Values before this date are displayed as ----:--:--:--:--:--. |
|||||
8 | yyyy:MM:dd:hh:mm:ss | |||||
Format |
FormatTimeAbsolute(<Value>, <Format Type>) Example FormatTimeAbsolute(123456789,4) returns 11/30/73. |
|||||
FormatTimeAbsSubSec | Returns | A string that represents a specific number of sub seconds converted to a format of time calculated since 00:00 UTC on January 1, 1970. | ||||
Name | Type | The Input is the: | ||||
Inputs | <Value> | int/real/string | The number of sub seconds to be converted. | |||
<Format Type> | int | The number assigned to a format based on which the Value will be converted. | ||||
Number | Format | |||||
1 |
h:mm tt
Note: tt represents a.m. or p.m. |
|||||
2 | HH:mm | |||||
3 | HH:mm:ss | |||||
4 | M/d/yy | |||||
5 | MM/dd/yy | |||||
6 | MM/dd/yyyy HH:mm:ss | |||||
7 | YYYY:MM:DD:HH:MM:SS | |||||
8 | yyyy:MM:dd:hh:mm:ss | |||||
9 |
MM-dd-yyyy HH:mm:ss.TTT
Note: TTT represents milliseconds |
|||||
10 |
MM-dd-yyyy HH:mm:ss.TTTTTT
Note: TTTTTT represents microseconds |
|||||
Format |
FormatTimeAbsSubSec(<Value>, <Format Type>) Example FormatTimeAbsSubSec(123456789,4) returns 1/1/70. |
|||||
FormatTimeRelative | Returns | A string that represents a specific number of seconds converted to a format of time. | ||||
Name | Type | The Input is the: | ||||
Inputs | <Value> | int/real/string | The number of seconds to be converted. | |||
<Format Type> | int | The number assigned to a format based on which the Value will be converted. | ||||
Number | Format | |||||
1 | DD:HH:MM:SS | |||||
2 | HH.tenths | |||||
3 | HH:MM:SS | |||||
4 | MM.Tenths | |||||
5 | MM:SS | |||||
Format |
FormatTimeRelative(<Value>, <Format Type>) Example FormatTimeRelative(123456789,4) returns 2057613:1. |
|||||
FormatTimeRelSubSec | Returns | A string that represents a specific number of sub seconds converted to a format of time. | ||||
Name | Type | The Input is the: | ||||
Inputs | <Value> | int/real/string | The number of sub seconds to be converted. | |||
<Format Type> | int | The number assigned to a format based on which the Value will be converted. | ||||
Number | Format | |||||
1 | DD:HH:MM:SS | |||||
2 | HH.tenths | |||||
3 | HH:MM:SS | |||||
4 | MM.Tenths | |||||
5 | MM:SS | |||||
6 |
DD:HH:MM:SS:TTT
Note: TTT represents milliseconds |
|||||
7 |
DD:HH:MM:SS:TTTTTT
Note:TTTTTT represents microseconds |
|||||
Format |
FormatTimeRelSubSec(<Value>, <Format Type>) Example FormatTimeRelSubSec(123456789,4) returns 0.2. |
|||||
FormatValueCustom | Returns | A customized string that is formatted based on the specified format. | ||||
Name | Type | The Input is the: | ||||
Inputs | <Value> | int/real/string | Value to be formatted. | |||
<Format_Specifier> | string | String representing the format to which the Value will be converted. | ||||
String | Custom format | |||||
%d | Signed decimal integer | |||||
%u | Unsigned decimal integer | |||||
%f | Decimal floating point number | |||||
%o | Octal representation | |||||
%x | Lowercase unsigned hexadecimal integer | |||||
%X | Uppercase unsigned hexadecimal integer | |||||
%e | Lowercase scientific notation (mantissa/exponent) | |||||
%E | Uppercase scientific notation (mantissa/exponent) | |||||
%c | Equivalent ASCII character | |||||
%% | Inserts a percent (%) symbol after the Value | |||||
Format |
FormatValueCustom(<Value>, <Format_Specifier>) Example FormatValueCustom(123.45,"%d") returns 123 FormatValueCustom(123,"%x") returns 7b |
|||||
GetToken | Returns | A substring that is the zero-based token element in the string. | ||||
Name | Type | The Input is the: | ||||
Inputs | <Source_String> | string | String containing a collection of tokens separated by one of the characters in the Token_Separators input. | |||
<Token_Separators> | string |
String containing all the valid characters used to separate tokens (for example,","). Any character in the Token_Separators string will separate tokens. If the separators are ",.", then both comma and period will separate tokens. Empty tokens are ignored.
Note: If a space is used in the token separators, it cannot be the last character in the separators. |
||||
<TokenIndex0Based> | int | Zero-based index of the token to be retrieved from the Source_String. | ||||
Format |
GetToken(<source_string>, <Token_Separators>, <TokenIndex0Based>) Example GetToken("Green.Red,Black.White",",.",2) returns Black. GetToken("a,b.c,,d..e,.f", ",.", <index>) returns a, b, c, d, e, and f for indexes 0, 1, 2, 3, 4, and 5. |
|||||
InStr | Returns | An integer that is the one-based character position of the first occurrence of the substring that is searched for (after the start search position) in the source string. | ||||
Comparison | Case Insensitive | |||||
Name | Type | The Input is the: | ||||
Inputs | <Start_Pos> | integer | One-based character position where the search begins. | |||
<Source_String> | string | String to be searched. | ||||
<Search_SubStr> | string | String to search for. | ||||
Format |
InStr(<Start_Pos>, <Source_String>, <Search_SubStr>) Example InStr(1, "abba", "a") returns 1 InStr(1, "abba", "A") returns 1 InStr(2, "abba", "a") returns 4 |
|||||
InStrCS | Returns | An integer that is the one-based character position of the first occurrence of the substring that is searched for (after the start search position) in the source string. | ||||
Comparison | Case Sensitive | |||||
Inputs | Name | Type | The Input is the: | |||
<Start_Pos> | integer | One-based character position where the search begins. | ||||
<Source_String> | string | String to be searched. | ||||
<Search_SubStr> | string | String to search for. | ||||
Format |
InStrCS(<Start_Pos>, <Source_String>, <Search_SubStr>) Example InStrCS(1, "abba", "a") returns 1 InStrCS(1, "abba", "A") returns 0 InStrCS(2, "abba", "a") returns 4 |
|||||
Left | Returns | Extracts the first <Count> characters from the source strings and returns a copy of the extracted substring. | ||||
Inputs | Name | Type | The Input is the: | |||
<Source_String> | string | String to copy from. | ||||
<Count> | integer | Number of characters to copy. | ||||
Format | Left(<Source_String>, <Count>) | |||||
Mid | Returns | The substring that is the specified number (<Count>) of characters long and starts at the one-based character position in the source string. | ||||
Inputs | Name | Type | The Input is the: | |||
<Source_String> | string | String from which the substring is being extracted. | ||||
<StartPos> | int | One based character position where the search begins. | ||||
<Count> | int | Number of characters to count. | ||||
Format | Mid(<Source_String>, <StartPos>, <Count>) | |||||
Right | Returns | Extracts the last <Count> characters from the source string and returns a copy of the extracted substring. | ||||
Inputs | Name | Type | The Input is the: | |||
<Source_String> | string | String from which the substring is being extracted. | ||||
<Count> | integer | Number of characters to copy. | ||||
Format | Right(<Source_String>,<Count>) | |||||
StrArrayCat | Returns | The concatenation of the elements of the string array point into a single string. | ||||
Name | Type | The Input is the: | ||||
Inputs | <Point_ID> | string array point | String array point which is a concatenation of the elements of a string array point. | |||
Format |
StrArrayCat(<Point_ID>) Example If MYSTR is a string array point, where MYSTR[0] = "abc", MYSTR [1] = "de", and MYSTR [2] = "fgh", StrArrayCat(MYSTR) will return abcdefgh. |
|||||
StrLen | Returns | The length of the string. | ||||
Name | Type | The Input is the: | ||||
Inputs | <Source_String> | string | String whose length will be returned. | |||
Format |
StrLen(<Source_String>) Note: If a string literal is used as an argument, the trailing spaces (if any) will not be included in the string length. Example StrLen(“ABC “) will return 3, not 4. |
|||||
ToLower | Returns | The string in lowercase. | ||||
Inputs | Name | Type | The Input is the: | |||
<Source_String> | string | String that will be lowercase. | ||||
Format | ToLower(<Source_String>) | |||||
ToUpper | Returns | The string in uppercase. | ||||
Inputs | Name | Type | The Input is the: | |||
<Source_String> | string | String that will be uppercase. | ||||
Format | ToUpper(<Source_String>) | |||||
Trim | Returns | A string with the leading and trailing white space removed. | ||||
Inputs | Name | Type | The Input is the: | |||
<string> | string | String being trimmed. | ||||
Format | Trim(<string>) |