Supercharge your GE solution! Download a free trial of Proficy Operations Hub, CSense analytics, and more. Explore our Proficy 2024 releases to find out more.
Details that are available depend on the object selected.
Check a detail to enable its configuration selections.
Selections are:
Selection
Description
Expression
(Required) Condition required to display selected animation option(s); can include one or more point ID's and mathematical operators.
Line
Creates a border around the object when the expression evaluates to True. Line selections are:
Style
Color
Width
The selected line displays when the expression evaluates to True.
Fill
Changes the object fill to the selected fill when the expression evaluates to True. Fill selections are:
Style
Primary color
(Available when a pattern or gradient two colors is selected) Second color
(Available when gradient one color is selected) Brightness
Style
No fill
Solid
Pattern
Gradient
Text
(Available when the object is a text object or text button.) Checked displays specified text string when the expression evaluates to True.
Translate
String
Font
Displays the selected font when the expression evaluates to True. Selections are.
Font
Type
Size
Note: If you make the text available for translation make sure that the selected font accommodates the languages in which the string will display. Arial UNICODE MS can display all languages.
Blink
The object alternates the blink configuration with the line/fill configuration to create a blink effect, when the expression evaluates to True.
Blink Rate (ms)
Blink Line
(Enabled when Blink is checked) adds a border around the object when the blink configuration displays. This configuration alternates with the line/fill configuration to create a blink effect. Selections are line:
Style
Color
Width
Blink Fill
(Enabled when Blink is checked) displays the selected configuration when the blink configuration displays. This configuration alternates with the line/fill configuration to create a blink effect. Fill selections are:
Style
Primary color
(Available when a pattern or gradient two colors is selected) Second color
(Available when gradient one color is selected) Brightness
Style
No fill
Solid
Pattern
Gradient
B
Expression list
A list of animation expressions display in the Expression box.
The item order in this list can be changed.
Important: Expressions in this list must be mutually exclusive. It is important to review it thoroughly to make sure there is no overlap or the animation will not work properly. The type of columns in the list depend on what object is selected.
Example
An expression list for a:
Rectangle contains line and fill specifications.
Text object contains text specifications.
During runtime:
The listed expressions are evaluated in the order they display in the list.
The first condition that evaluates as TRUE or unavailable determines the object's color or text string. I
If no conditions evaluate to TRUE the display reverts to values configured as placeholders in the Properties dialog box.
C
Expression list buttons
Buttons include:
Button
Description
Saves the expression animation list.
Closes the Expression List Attribute Animation dialog box.
The Expression Count on the Color Animation tab will equal the number of expressions configured on the list.
Cancels expression item being configured.
Moves the selected expression item in the list.
Up
B
Displays a new line at the end of the list to configure a new expression item. Once the new line is created either the:
Expression must be configured or
Item must be deleted.
Duplicates the selected expression.
Places the duplicate expression at the end of the list.
Important: The duplicate expression must be edited in order to adhere to the requirement that expressions be mutually exclusive.
Deletes the selected expression item.
Runtime Example
A button is configured to change appearance based on its configured expression in the Expression List Attribute Animation dialog box.
The expressions use the following point.
Point ID
Class
TANK750
Integer
Expressions in the list are as follows.
AH2(TANK750)
AH1(TANK750)
AL1(TANK750)
AL2(TANK750)
NOT AL(TANK750)
During runtime operators must press specific keys on a keypad based on a TANK750 alarm state.
The following objects contain expression animation to alert operators and insure that they press the correct keys.
Default Configuration
AH2 Configuration
AH2 Blink Configuration
Item
Description
A
Text (text object) reports what keys to press based on the alarm state expression that evaluates to True.
B
Text background (rectangle object) changes color and blinks based on the alarm state expression that evaluates to True.
C
Keys that must be pressed change color when their alarm state expression evaluates to True.
D
Text (text object) that reports the TANK750 point value changes color based on the alarm state expression that evaluates to True.