|-* IDT file generated by IDTPOP utility v1.0
* RECORD: DATALOG PARAMETERS FOR DATA LOG FILES
*
* 0 FILE_ID log file name
* 1 SERVICE_ID Owner service id for the file
* 2 max_rec_size max size of a record in bytes
* 3 max_recs max number of records before rollover
* 4 alarm_rec threshold for alarm generation
* 5 rollover_recs number of records to keep on rollover
* 6 auto_rollover TRUE=rollover on number of records logged
* 7 daily_rollover TRUE=rollover on time_of_day (sync time)
* 8 add_field Bit 0=add time stamp, Bit 1=add project
* 9 rollover_cmd DOS cmd to execute on rollover
* 10 timed_rollup TRUE=rollover on timed basis (periodic)
* 11 archive_id two character archive id
* 12 compress_arc TRUE=compress archive file
* 13 batch_pt_id batch point id associated with log file
* 14 dbms_id Database in DBMS_DEF file
* 15 table_type one of A/D/G/X indicating log type
* 16 space_rollover TRUE if rollover on disk full
* 17 gated_rollover TRUE if rollover on digital point
* 18 redund_rollover TRUE if rollover on redundant transition
* 19 rollover_dev device to check for disk full
* 20 rollover_space limit (in Kb) for disk full rollover
* 21 gate_point point to gate rollover
* 22 gate_condition 1=HIGH, 2=LOW, 3=TRANSITION
* 23 rollover_units Ok5=DAYS, 4=HOURS, 3=MINUTES
* 24 rollover_period frequency for periodic rollover
* 25 rollover_time time for synch rollover in min from 00:0
* 26 rollover_export 0=none, 1=all, 2=count, 3=time
* 27 rollover_purge 0=none, 1=all, 2=count, 3=time, 5=exp+al
* 28 rollover_exec 0=none, 1=SQL, 2=DOS, 3=SQL+DOS, 4=Pack,
* 29 export_file export target file
* 30 purge_file purge export target file
* 31 export_format 'C'=CSV
* 32 purge_format 'C'=CSV
* 33 export_range time/# of records to export
* 34 purge_range time/# of records not to purge
* 35 sql_command SQL cmd to execute on rollover
* 36 queue_size Size of the table's write (or insert sta
* 37 is_enabled Table is enabled (or active) for logging
* 38 is_bulk_ins_enabled Table is using bulk insertion (must use)
* 39 bulk_ins_cache_size Bulk insertion cache size
* 40 bulk_ins_rate Bulk insertion write rate
*
ALARM_LOG|DL_RP|228|500|0|100|0|1|0||1|A1|0||$LOGGING|A|0|0|0||0||0|5|1|0|0|3|0|||C|C|0|86400||-1|0|0|1000|60
EVENT_LOG|DL_RP|228|500|0|100|0|1|0||1|E1|0||$LOGGING|A|0|0|0||0||0|5|1|0|0|3|0|||C|C|0|86400||-1|0|0|1000|60
PRT_GRP|DL_RP|200|500|0|100|1|0|1||0|PG|0||$LOGGING|X|0|0|0||0||0|5|1|0|0|3|0|||C|C|0|86400||-1|1|0|1000|60
PRT_ITEM|DL_RP|1700|1000|0|100|1|0|1||0|PI|0||$LOGGING|X|0|0|0||0||0|5|1|0|0|3|0|||C|C|0|86400||-1|1|0|1000|60
PRT_REG|DL_RP|130|500|0|100|1|0|1||0|PR|0||$LOGGING|X|0|0|0||0||0|5|1|0|0|3|0|||C|C|0|86400||-1|1|0|1000|60
SPLIT|DL_RP|368|500|0|100|1|0|1||0|PR|0||$LOGGING|X|0|0|0||0||0|5|1|0|0|3|0|||C|C|0|86400||-1|1|0|1000|60
$DEFAULT|PTDL_RP|200|500|0|100|0|1|0||1||0||$PTLOG|G|0|0|0||0||0|5|1|0|0|3|0|||C|C|0|86400||-1|1|0|1000|60
PRT_ITEM_ATTR|DL_RP|2000|2000|0|100|0|1|1||1||0||$LOGGING|X|0|0|0||0||0|5|1|0|0|3|0||PRT_ITEM_ATTR|C|C|0|86400||-1|1|0|100|10
RCO_SITE1|DL_RP|350|500|0|100|1|0|1||0|PR|0||DB31467|X|0|0|0||0||0|5|1|0|0|3|0|||-
C|C|0|86400||-1|1|0|1000|60
|