PRT Client Startup: node_Logproc.idt
Add the following line to node_
logproc.idt when you configure the PRT client startup.
|-* IDT file generated by IDTPOP utility v1.0
* RECORD: NODE_LOGPROC PROCESSES ON SPECIFIC NODES
*
* 0 NODE_ID Decnet Node Name
* 1 PROCESS_ID Process Identifier
* 2 image_name Executable Image name
* 3 priority Process Priority
* 4 base_quan Base quantity
* 5 max_quan Max Quantity
* 6 astlm AST Limit
* 7 biolm BIO Limit
* 8 bytlm BYTE Limit
* 9 cpulm CPU Limit
* 10 diolm DIO Limit
* 11 enqlm ENQ Limit
* 12 fillm Fil Limit
* 13 pgflquota Page file quota
* 14 prcml PRCLM (field name is a typo)
* 15 tqelm TQELM
* 16 wsdefault Working set extet
* 18 wsquota Working set quota
* 19 sys_priv_mask System wide process privilege mask
* 20 check_health checkHealth / NoHealthParmEdit (-1)
* 21 response_period responsePeriod
* 22 restart restart
* 23 threshold threshold
* 24 retry_period retryPeriod
* 25 kill_process killProcess
* 26 fail_resource failResource
*
MASTER|PRT_CLNT|BSM_ROOT:[exe]PRTClient.exe|20|1|1|80|50|50000|0|50|2000|100|50000|-
10|50|99|999|9999|-1|0|30|0|3|900|0|0
Note: The line above includes the default settings with the Process health configuration turned off.