PRT Configuration File Definitions
A definition is provided for each configuration file to include field name, description, data type and an entry example. Use the definitions to edit configuration files as needed for your Tracking Model.
The following configuration file definitions are covered:
PRT_Assoc | |
PRT_Att_Pt | |
PRT_Attributes.cfg | |
PRT_Disp_Pt | |
PRT_Group | |
PRT_Grp_Reg | |
PRT_Intproc | |
PRT_Inv_Type | |
PRT_Item_Typ | |
PRT_Reg_At | |
PRT_Region | |
PRT_Route | |
PRT_Service | |
PRT_Status | |
PRT_Sysdef | |
PRT_Type_Trn | |
PRT_Window.cfg |