PRT_TYPE_TRN
The PRT Item Type Translation ( prt_type_trn ) configuration file is used to translate item type codes received from detection equipment into item type IDs. Once translated, Tracker recognizes the IDs via the PRT database. Configure this file when your prt_route records have a translation type code of 2.
OPTIONAL FILE
The fields are:
No. | Field Name | Description | Data Type | Entry Example |
0 | translation_id | Unique name of the item type translation. | 16 characters | NOCHANGE |
1 | input_code | Unique code received from detection equipment signaling the item type. | Integer | 10 |
2 | item_type_id | Unique name of the item type that is to be translated using the input code from the detection equipment. | 16 characters | WSHR_ MOTOR |
Configuration File Example