Supported Windows versions for Data Collectors
The following table displays the supported Windows processor versions (32-bit or 64-bit) for the Historian data collectors.
Collector Name | 32-bit | 64-bit |
---|---|---|
The Calculation collector | Yes | Yes |
The CygNet collector | No | Yes |
The File collector | Yes | Yes |
The HAB collector | No | Yes |
The iFIX Alarms and Events collector collector | Yes | Yes |
The iFIX collector | Yes | Yes |
The OPC Classic Alarms and Events collector | Yes | Yes |
The OPC DA collector | Yes | Yes |
The OPC Classic HDA collector | No | Yes |
The OPC UA Data Access (DA) collector | No | Yes |
The OSI PI collector (API / SDK) | Yes | Yes |
The OSI PI distributor | Yes | Yes |
The Python collector | Yes | Yes |
The Server-to-Server collector | Yes | Yes |
The Server-to-Server distributor | Yes | Yes |
The Simulation collector | Yes | Yes |
The Windows Performance collector | Yes | Yes |
The Wonderware Collector | No | Yes |
The ODBC collector | No | Yes |
The MQTT collector | No | Yes |