Supported Attributes
Historian Property Type | OPC UA HDA Attributes | Data Type | Description |
---|---|---|---|
Engineering Units | OpcUa_Range | String | The units for the item (for example, kg/sec). |
Engineering Units Range | OpcUa_EUInformation | Int16 | The upper and lower range of the engineering units. |
Data Type | OPCHDA_ DATA_TYPE | Int16 | The data type for the item. For information, refer to Supported Data Types. |
TagDescription | OPCHDA_ DESCRIPTION | String | The description of the item. |