Non-random Simulation Tags

Important: You do not have the latest version of Historian! You are missing out on the newest capabilities and enhanced security. For information on all the latest features, see the Historian product page. For more information on upgrades, contact your Proficy sales agent or e-mail Proficy Sales Support. For the most up-to-date documentation, go here.

Historian includes several tags to simulate non-random data. These tags are detailed in the following table. All the tags have a range of 0 to 1000.
Tags Description
Constant Maintains a constant value.
Constant_1%Noise Same as Constant, but produces 1% random noise.
Constant_5%Noise Same as Constant, but produces 5% random noise.
Constant_20%Noise Same as Constant, but produces 20% random noise.
Ramp Steadily increases value every polling period to create a smooth upward trend.
Ramp_1%Noise Same as the Ramp tag, but produces 1% random noise.
Ramp_5%Noise Same as Ramp tag, but produces 5% random noise.
Ramp_20%Noise Same as Ramp tag, but produces 20% random noise.
Sin Produces a Sine wave centered on a value of 500.
Sin_1%Noise Same as Sine tag, but produces 1% random noise.
Sin_5%Noise Same as Sine tag but produces 5% random noise.
Sin_20%Noise Same as Sine tag but produces 20% random noise.
Step Produces a step trend centered on a value of 500.
Step_1%Noise Same as Step tag, but produces 1% noise.
Step_5%Noise Same as Step tag, but produces 5% noise.
Step_20%Noise Same as Step tag, but produces 20% noise.