Archive Compression Example: Disabling Archive Compression for a Tag
Assume a large archive compression deadband, such as 75%
Time | Value | Quality |
---|---|---|
t0 | 2 | Good |
t0+5 | 10 | Good |
t0+10 | 99 | Good |
t0+15 | Archive compression disabled |
- The t0 value is stored because it is the first sample.
- The t0+5 is stored when the t0+10 comes in.
- The t0+10 is stored when archive compression is disabled for the tag.