Digital Input Block

Purpose

The Digital Input (DI) block sends and receives digital data (1 or 0) from an I/O driver or OPC server every time the Scan, Alarm, and Control (SAC) program scans the block.

Features

The Digital Input block:

  • Is a primary block.
  • Can be used as a stand-alone block.
  • Generates alarms when values are outside of defined limits.
  • Sends and receives values from an I/O driver or OPC server when placed in Automatic mode.
  • Receives values from an operator input in the iFIX WorkSpace, from scripts, from Program blocks, or from Easy Database Access programs when operating in Manual mode.
  • Can be used in a chain with exception-based or time-based processing.

 

Typical Uses

Example

Fields

Important Notice

You do not have the latest version of iFIX! You are missing out on the newest capabilities and enhanced security.

For information on all the latest features, see the iFIX product page.

For more information on upgrades, contact your GE Digital sales agent or e-mail GEDClientServices@gevernova.com.

For the most up-to-date documentation, go here.