Multistate Block ExampleWith the Multistate Digital Input block configured as a stand alone block, you can monitor the status of a mechanical valve (VALVE1) with contacts at the open and close positions. Usually, you would create a Digital Input block to provide simple ON/OFF digital status. However, with the Multistate Digital Input block, you can monitor and display to operators the pending, or middle, status of VALVE1 as well as the ON/OFF status. The operators can use a Multistate Digital Input block to retrieve the open and close digital values from the PLC and configure one of four raw values that represent the status of VALVE1. The following figure illustrates this concept.
|
Important Notice You do not have the latest version of iFIX! You are missing out on the newest capabilities and enhanced security. For information on all the latest features, see the iFIX product page. For more information on upgrades, contact your GE Digital sales agent or e-mail GEDClientServices@gevernova.com. For the most up-to-date documentation, go here. |
![]() |