The SIS Management module lets you manage the logic solvers and instrumented functions that are in place in a facility to monitor and maintain controlled processes and ensure the efficiency and safety of those processes.
Using SIS Management, you can conduct a Safety Integrity Level (SIL) analysis, which you can use to assess the integrity of the safety instrumented systems and to uncover areas that may require further safeguarding. An SIL analysis (pronounced S-I-L) lets you assign a numeric rating to the instrumented functions that you are analyzing. This numeric rating represents the level of protection that those systems provide.
To conduct an SIL analysis in SIS Management, a team of individuals will:
In addition, the SIS Management module provides the tools necessary for compliance with the standard IEC 61511.
Copyright © 1993-2015 Meridium, Inc. All rights reserved.