Many utility companies report generation and loss event data to the North American Electric Reliability Corporation (NERC) or Canadian Electricity Association (CEA) using applications such as the Generating Availability Database System (GADS) or Equipment Reliability Information System. GE Digital APM’s Generation Availability Analysis (GAA) module uses GE Digital APM's core functionality to help you record generation and loss data for each unit in your company. Using GAA, you can easily enter event and fuel consumption data into records. You can then generate reports that follow the GADS data-reporting requirements and send the reports to NERC or CEA.
In addition, GAA allows you to view general information, such as the unit type and megawatt rating, for other utility companies that are reporting information to NERC or CEA. Therefore, not only can you record and analyze detailed data about your company, but you can also compare your data to that of other utility companies.
GAA lets you go beyond simple data collection and reporting to analyze your power generation data further using other GE Digital APM features.
If you see that your data indicates a need for action, you might also use GE Digital APM to create work orders for individual units. If you want to analyze the reliability of your units, you can use GE Digital APM Reliability Analytics to create system models reflecting the components in your power system. You can use Root Cause Analysis for GE Digital APM to conduct a root cause analysis on a unit's failure to produce the desired output. If you want to create a log entry for a generation event, you can use eLog for GE Digital APM. You can use Asset Health for GE Digital APM to view the health indicators for an Asset.
Copyright © 2017 General Electric Company. All rights reserved.