System Requirements
When you install Operations Hub, all the required components are automatically installed. This topic provides the requirements for hardware components, browsers, and operating systems.
Minimum Hardware Requirements
You can install Operations Hub on a processor with 4-core configuration and a RAM of 16 GB.
To support up to 300 concurrent users, you need a hardware configuration of at least 32G and an 8-core CPU.
Supported Operating Systems
You can install Operations Hub on any of the following desktop operating systems:
- Microsoft Windows Server 2016
- Microsoft Windows Server 2019
Supported SQL Versions
You can use Operations Hub with external data sources from the following relational databases:
- Microsoft SQL Server 2016
- Microsoft SQL Server 2017
- Microsoft SQL Server 2019
Supported Browsers
- Google Chrome (recommended)
- Mozilla Firefox
- Apple Safari
We recommend using a resolution of 1600 x 1200 for the browser. In addition, use a relatively modern device so that the browser has enough resources to render the visualizations and respond to user interactions with adequate performance.
The following mobile device are supported for client access (end-app support only):
- iOS 12.0 or later
- Android 9.0 or later
Compatibility Matrix
Product | Required Version |
---|---|
Historian |
Note: While it is not recommended to install Historian and Operations Hub on the same computer, if you must install them together the order of install matters for Historian 8.x. Install Historian 8.x prior to Operations Hub.
Note: Historian REST APIs are required for REST integration between Operations Hub and Historian 8.x and above. Historian REST APIs are installed automatically when you install Historian web-based clients.
|
Plant Applications |
|
Workflow Task Client | Version 2.6, SP1 |
User Authentication and Authorization (UAA) service | Version 4.30.0 or later |