Upgrade to Operations Hub New Release in a High-Availability Cluster
This topic describes how to upgrade to a new version of Operations Hub in a highly available server.
Before you begin
Download the latest Operations Hub ISO installation media from Salesforce. Then mount the file and place the files and folders in a shared drive accessible to the nodes in a cluster.
Procedure
-
On the Node1 server, launch Windows Failover Cluster Manager.
Ensure that:
- Node1 is Active
- Node2 is Paused
-
Remove services from failover role.
-
Open the Windows Services Management Console and configure the services as
follows:
Startup Type > Automatic Proficy Operations Hub Master Control
Startup Type > Manual Proficy Operations Hub IQP Provisioner
Proficy Operations Hub UAA Provisioner Service
Status > Start Verify all these services are running: Proficy Operations Hub Master Control
Operations Hub IQP PostgreSQL Database
Operations Hub IQP Tomcat Web Server
Operations Hub Node Red service
Operations Hub WebHMI PostgreSQL Database
Operations Hub WebHMI Tomcat Web Server
Operations Hub WebHMI Data Distributor
Operations Hub IQP EndApp
Operations Hub OPC UA Browse Service
Proficy Authentication PostgreSQL Database
Proficy Authentication Tomcat Web Server
ConfighubAdminService
ConfighubHttpdService
ConfighubContainerService
-
On Node1, upgrade your existing Operations Hub installation to the latest
version.
-
After successful installation, open the Windows Services Management Console and
configure the services as follows:
Startup Type > Disable Proficy Operations Hub Master Control
Proficy Operations Hub IQP Provisioner
Proficy Operations Hub UAA Provisioner Service
Status > Stop Proficy Operations Hub Master Control
Proficy Authentication Tomcat Web Server
-
Move the cluster to Node2 in Windows Failover Cluster Manager.
Ensure that:
- Node1 is Paused
- Node2 is Active
- Repeat steps 3-5 on Node2 machine.
-
Add Proficy Authentication, Configuration Hub, and Operations Hub generic services
and their dependencies to failover role.
Refer to Add a Generic Service and Configure Dependencies for Services.
- Replicate Cluster Nodes for Operations Hub.
-
On both Node1 and Node2, ensure that the following service is configured as
follows:
Startup Type > Automatic Status > Start
Operations Hub Httpd Service
- Restart both Node1 and Node2 machines to apply changes.
- Verify that you can successfully log in to Operations Hub (classic and new layout) on both nodes.