Introduction to Batch Analysis

The Plant Applications Batch Analysis solution helps manufacturers to better understand and control variation in batch related production environments. With powerful analytical tools, reports, and a generic interface to several commercially available batch execution systems, our solution is ideal for manufacturers who need to extend typical batch execution systems with powerful off-the-shelf reporting and analysis capabilities.

Configuration Overview

To use the Batch Analysis solution, you must populate our Event_Transactions table with your batch data.

If you are using:

You will need to:

Proficy Batch Execution

  1. Configure Proficy Batch Execution (iBatch), if necessary.

  2. Create a department, production line, and production unit in your Plant Applications plant model.

  3. Configure Model 5013.

  4. Configure Model 118.

  5. Configure the following site parameters:

RSBatch

  1. Create a department, production line, and production unit in your Plant Applications plant model.

  2. Run the LocalBatchComplete.sql script, which is located in the C:\Proficy\Proficy Server\Support\RSBatch folder

  3. Configure Model 5013.

  4. Configure Model 118.

  5. Configure the following site parameters:

Another Batch Execution System

  1. Create a department, production line, and production unit in your Plant Applications plant model.

  2. Configure Model 118.

  3. Import your S88 batch data into the Event_Transactions table.

  4. Configure the following site parameters:

See Also

Batch Analysis and the Event Transactions Table

Batch Analysis and the Plant Model

Batch Analysis Reporting