Anatomy of a Waste Display

Waste Displays are identified with the Waste icon . The classic Waste Display is used to interact with Waste detail data. Waste events and reasons can be automatically detected or manually entered via an Autolog Display. You can also attach comments or documents to each event. Key features are as follows:

  • Red indicates missing Reasons.

  • Production event without details is shaded in yellow.

  • Time-based Waste is shaded in light green.

  • Total Waste for an event is in the Amount column.

Key Uses

  • Review automatically detected waste events

  • Manually enter waste details on time basis

  • Manually enter waste details on "production event" basis

  • Manually change downtime reasons

  • Add comment and attach documents to waste events

Key Data

  • Waste timestamp

  • Waste "production event" (Batch, etc.)

  • Waste cause location

  • Waste type

  • Waste amount

  • Waste unit of measure

  • Waste cause reasons

  • Waste action reasons

  • Waste comments

See Also

Anatomy of a Waste+ Display