Tables and Stored Procedures

Most result sets are associated with a system stored procedure and a particular table in the Plant Applications database. When a result set is issued, the end result is a record added, updated, or deleted from its associated table.

The following table lists the result set and the associated stored procedure and table.

ID

Result Set

Database Table

Stored Procedure

1

Production Events

Events

spServer_DBMgrUpdEvent

2

Variable Test

Tests

spServer_DBMgrUpdTest2 or

spServer_DBMgrUpdTest (legacy)

3

Product Change

Production_Starts

spServer_DBMgrUpdGrade2 or

spServer_DBMgrUpdGrade (legacy)

5

Downtime Event

Timed_Event_Details

spServer_DBMgrUpdTimedEvent

7

Sheet Columns

Sheet_Columns

spServer_DBMgrUpdColumn2 or
spServer_DBMgrUpdColumn (legacy)

8

User Defined Events

User_Defined_Events

spServer_DBMgrUpdUserEvent

9

Waste Events

Waste_Event_Details

spServer_DBMgrUpdWasteEvent

10

Production Event Details

Event_Details

spServer_DBMgrUpdEventDet

11

Production Event Component

Event_Components

spServer_DBMgrUpdEventComp

12

Genealogy Input Events

PrdExec_Input_Events

spServer_DBMgrUpdPEInputEvent

13

Defect Details

Defect_Details

spServer_DBMgrUpdDefectDetail

14

Historian Write

none

None.  Must use a result set.

15

Production Plan

Production_Plan

spServer_DBMgrUpdProdPlan

16

Production Setup

Production_Setup

spServer_DBMgrUpdProdSetup

17

Production Plan Starts

Production_Plan_Starts

spServer_DBMgrUpdProdPlanStarts and
spServer_DBMgrUpdProdPlanStartsFromPlan

18

PrdExec Path Unit Starts

PrdExec_Path_Unit_Starts

spServer_DBMgrUpdPrdExecPathUnitStarts and
spServer_DBMgrUpdPrdExecPathStarts

19

Production Stats

Production_Plan
Production_Setup

spServer_DBMgrUpdProdStats

20

Historian Read

none

None.  Must use a result set.

21

Non-Productive Time

 

 

50

Output File Data Export

none

None.  Must use a result set.