Finding Limits at the Specification (Central) Level
Specification variables are created at the central level and then mapped to variables at the unit level. Using the Plant Applications Add-in, you can gather the specification targets and limits for each specification variable for each characteristic.
You will need to have Specification IDs and Characteristic IDs or Descriptions on your worksheet to use as input. For information about specification IDs, please see Searching for Specifications. For information about characteristic IDs, please see Searching for Characteristics.