Web Part Administration dialog box

This dialog box is used to create, configure, and manage your Web Parts. Depending on how you've configured the site parameter, Show Additional Web Part Configuration Tabs, you may see two or four tabs:

This tab...

Is where you...

Configure Available WebParts

Create your own Web Parts to use in your portal.

Manage WebPart Templates

Manage the Web Part templates that are used for creating your own Web Parts.

Manage Parameter Types

Create parameter types that are associated with dialogs that you've created. This tab is visible only if the Show Additional Web Part Configuration Tabs site parameter is set to True.

Manage Dialogs

Add dialogs to the Web Part system and then associated the dialogs with your user-defined parameter types. This tab is visible only if the Show Additional Web Part Configuration Tabs site parameter is set to True.

Web Part Administration Dialog Box