D485 - Legacy
Modbus to DeviceNet Converter
Sales of this product has been discontinued. Please contact us to discuss alternatives.
The D485 Modbus to DeviceNet Converter acts as a gateway between a Modbus RTU network and a DeviceNet network. Integration of Modbus devices into DeviceNet networks is enabled without loss of functionality, control, and reliability, both when retrofitting to existing equipment as well as when setting up new installations. The D485 Modbus to DeviceNet Converter is an external DIN-rail mounted device which provides DeviceNet network connectivity via a serial RS232/RS422/RS485 interface. The D485 is configured using the P485/D485 configuration cable and the EnerVista D485/D485 Setup Software.
Key Benefits
- Integrate GE Vernova relays, meters or any Modbus-compliant devices into DeviceNet networks
 - Maintain monitoring and control functionality of integrated Modbus devices
 - Easy-to-use, PC-based Enervista Setup Software for simple configuration
 - Integrate your protection and automation systems into one network
 
									Features & Benefits
- Connects up to 10 Modbus devices to a DeviceNet network
 - Contains preconfigured memory maps for specific GE Vernova Multilin devices
 - Supports DeviceNet "Adapter" functionality (Profile Number 12)
 - Supports Explicit and all four types of I/O messaging formats:
- Polled
 - Change of State (COS)
 - Bit strobed
 - Cyclic
 
 - Supports DeviceNet baud rates 125 Kbps, 250 Kbps and 500 Kbps
 - Connects to DeviceNet network using 5-pin linear DeviceNet plug
 - Acts as a master to Modbus RTU devices
 - Supports Modbus baud rate of 1200bps to 57600bps
 - Modbus interfaces supported: RS232, RS422, RS485
 - Supports up to 50 Modbus Transactions
 - 1024 bytes of total data exchange
- 512 bytes of data to Modbus devices
 - 512 bytes of data to DeviceNet master
 
 - Configured using the EnerVista P485/D485 Setup Software
 - Upload common configuration files to multiple D485 devices
 - DIN-rail mountable
 - 24 VDC input power
 - CE, UL and cUL certified
 
D485 - Legacy
Modbus to DeviceNet Converter
Sales of this product has been discontinued. Please contact us to discuss alternatives.
The D485 Modbus to DeviceNet Converter acts as a gateway between a Modbus RTU network and a DeviceNet network. Integration of Modbus devices into DeviceNet networks is enabled without loss of functionality, control, and reliability, both when retrofitting to existing equipment as well as when setting up new installations. The D485 Modbus to DeviceNet Converter is an external DIN-rail mounted device which provides DeviceNet network connectivity via a serial RS232/RS422/RS485 interface. The D485 is configured using the P485/D485 configuration cable and the EnerVista D485/D485 Setup Software.
Key Benefits
- Integrate GE Vernova relays, meters or any Modbus-compliant devices into DeviceNet networks
 - Maintain monitoring and control functionality of integrated Modbus devices
 - Easy-to-use, PC-based Enervista Setup Software for simple configuration
 - Integrate your protection and automation systems into one network
 
									Features & Benefits
- Connects up to 10 Modbus devices to a DeviceNet network
 - Contains preconfigured memory maps for specific GE Vernova Multilin devices
 - Supports DeviceNet "Adapter" functionality (Profile Number 12)
 - Supports Explicit and all four types of I/O messaging formats:
- Polled
 - Change of State (COS)
 - Bit strobed
 - Cyclic
 
 - Supports DeviceNet baud rates 125 Kbps, 250 Kbps and 500 Kbps
 - Connects to DeviceNet network using 5-pin linear DeviceNet plug
 - Acts as a master to Modbus RTU devices
 - Supports Modbus baud rate of 1200bps to 57600bps
 - Modbus interfaces supported: RS232, RS422, RS485
 - Supports up to 50 Modbus Transactions
 - 1024 bytes of total data exchange
- 512 bytes of data to Modbus devices
 - 512 bytes of data to DeviceNet master
 
 - Configured using the EnerVista P485/D485 Setup Software
 - Upload common configuration files to multiple D485 devices
 - DIN-rail mountable
 - 24 VDC input power
 - CE, UL and cUL certified