MC-E Series - Legacy
Multi-Port Serial Server & Managed Switch
Sales of this product have been discontinued. Please contact us to discuss alternatives.
The MultiLink MC-E series makes it easy to use the power of optical fiber for extending Ethernet networks to remote locations. The fiber port is available in a variety of connector types and can support extremely long distance connections of up to 40km. With a built-in 2 copper port switch, it’s also the fastest way to add multiple Ethernet drops to remote locations. Designed and built for use in harsh industrial and utility environments, the MultiLink MC-E family provides robust, reliable connectivity in almost any type of conditions.
Key Benefits
- Built-in two copper port unmanaged switch: uplink 2 devices using one link
- Options for 10Mbps, 100Mbps, and 1000Mbps to meet any networking requirement
- Conformal Coating option for Harsh Chemical Environments
- RoHS-compliant options available
- Long distance fiber options for extension to remote sites
Features and Benefits
- -40°C to +75°C operating temperature
- UL/CE Listed
- Meets IEC 61850 specifications
Fully configurable and manageable network with built-in 4 port switch
- 10/100 Mbps Copper to 10Mbps Fiber – MC-E10
- 10/100 Mbps Copper to 100Mbps Fiber – MC-E100
- 10/100/1000 Mbps Copper to 1000Mbps Fiber – MC-E1000
Typical Configurations


MC-E Series - Legacy
Multi-Port Serial Server & Managed Switch
Sales of this product have been discontinued. Please contact us to discuss alternatives.
The MultiLink MC-E series makes it easy to use the power of optical fiber for extending Ethernet networks to remote locations. The fiber port is available in a variety of connector types and can support extremely long distance connections of up to 40km. With a built-in 2 copper port switch, it’s also the fastest way to add multiple Ethernet drops to remote locations. Designed and built for use in harsh industrial and utility environments, the MultiLink MC-E family provides robust, reliable connectivity in almost any type of conditions.
Key Benefits
- Built-in two copper port unmanaged switch: uplink 2 devices using one link
- Options for 10Mbps, 100Mbps, and 1000Mbps to meet any networking requirement
- Conformal Coating option for Harsh Chemical Environments
- RoHS-compliant options available
- Long distance fiber options for extension to remote sites
Features and Benefits
- -40°C to +75°C operating temperature
- UL/CE Listed
- Meets IEC 61850 specifications
Fully configurable and manageable network with built-in 4 port switch
- 10/100 Mbps Copper to 10Mbps Fiber – MC-E10
- 10/100 Mbps Copper to 100Mbps Fiber – MC-E100
- 10/100/1000 Mbps Copper to 1000Mbps Fiber – MC-E1000
Typical Configurations