DGT Distributed Generation Trip Control - Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the MDS Orbit platform and JPAX/JMUX.
A wireless Transfer Trip solution that enables fast and secure disconnect of multiple distributed generators from the electrical power system. The Digital Energy DGT delivers a cost effective and long range Transfer Trip capability for enhanced safety, utmost reliability and maximum asset protection.
Applications
Wireless communication devices used in applications that require transferring of trip signals from Power Distribution Utility Substations or Recloser sites to multiple (up to 7) Distributed Generators interconnected to the distribution grid
									Features and Benefits
- Cost-effective wireless and fast transfer trip solution
 - Transfers trip and status confirmation faster than standard breaker reclose time
 - Point to Multipoint system supports up to 7 generation sites
 - Long range communication - up to 30 miles
 - Packaged for immediate outdoor installation
 - State of the art software enables easy configuration and system management
 
Communications
- Secure frequency hopping spread spectrum technology
 - Transfer trip sent in only 30 msec.
 - Highly resistant to interference
 - Highly reliable: 32-bit CRC
 - License free operation in the 902-928 ISM band (North America)
 
Specifications
- IEEE 1547 compliant
 - CSA: DGT Transceivers are approved for Class 1, Division 2
 - FCC ID: E5MDS-EL806
 
DGT Distributed Generation Trip Control - Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the MDS Orbit platform and JPAX/JMUX.
A wireless Transfer Trip solution that enables fast and secure disconnect of multiple distributed generators from the electrical power system. The Digital Energy DGT delivers a cost effective and long range Transfer Trip capability for enhanced safety, utmost reliability and maximum asset protection.
Applications
Wireless communication devices used in applications that require transferring of trip signals from Power Distribution Utility Substations or Recloser sites to multiple (up to 7) Distributed Generators interconnected to the distribution grid
									Features and Benefits
- Cost-effective wireless and fast transfer trip solution
 - Transfers trip and status confirmation faster than standard breaker reclose time
 - Point to Multipoint system supports up to 7 generation sites
 - Long range communication - up to 30 miles
 - Packaged for immediate outdoor installation
 - State of the art software enables easy configuration and system management
 
Communications
- Secure frequency hopping spread spectrum technology
 - Transfer trip sent in only 30 msec.
 - Highly resistant to interference
 - Highly reliable: 32-bit CRC
 - License free operation in the 902-928 ISM band (North America)
 
Specifications
- IEEE 1547 compliant
 - CSA: DGT Transceivers are approved for Class 1, Division 2
 - FCC ID: E5MDS-EL806