The EPM 7000 provides continuous metering of three-phase systems with waveform and data logging. It performs energy measurements with 0.2% accuracy and supports optional Ethernet, relay, status, and analog output communication modules. This flexible meter can be used for a wide range of high accuracy applications including disturbance recording and power quality studies.

The EPM 7000T is a transducer configuration that comes without a display and has a DIN rail mount.

GE Vernova’s Grid Solutions has discontinued sales of EPM 7000T. As an alternative, please refer to the EPM7000PT .

Key Benefits
  • Power quality metering with historical data logging
  • Waveform Capture, up to 512 samples/cycle
  • Optional 100BaseT Ethernet (Modbus/DNP or Modbus/IEC 61850)
  • Multiple communication ports for integration with DCS and SCADA systems
  • Standard RS485 Modbus (DNP 3.0 and Modbus RTU or ASCII)
Applications
  • Four quadrant energy & power monitoring for feeders, transformers, reactors and generators
  • Monitoring of LV and MV industrial power systems, motor control centers & distribution utilities
  • Energy monitoring for commercial buildings
  • Metering device for Power Quality & Load Studies (data logging option required)
Communications
  • Equipped with Front Mounted IrDA Communications port
  • Rear mounted RS485 serial interface which supports Modbus, and DNP 3.0
  • KYZ pulse outputs that are mapped to absolute energy.
  • Two expansion slots used for field replaceable I/O cards

EPM 7000 Power Quality Meter

Power Quality and Energy Cost Management

The EPM 7000 provides continuous metering of three-phase systems with waveform and data logging. It performs energy measurements with 0.2% accuracy and supports optional Ethernet, relay, status, and analog output communication modules. This flexible meter can be used for a wide range of high accuracy applications including disturbance recording and power quality studies.

The EPM 7000T is a transducer configuration that comes without a display and has a DIN rail mount.

GE Vernova’s Grid Solutions has discontinued sales of EPM 7000T. As an alternative, please refer to the EPM7000PT .

Key Benefits
  • Power quality metering with historical data logging
  • Waveform Capture, up to 512 samples/cycle
  • Optional 100BaseT Ethernet (Modbus/DNP or Modbus/IEC 61850)
  • Multiple communication ports for integration with DCS and SCADA systems
  • Standard RS485 Modbus (DNP 3.0 and Modbus RTU or ASCII)
Applications
  • Four quadrant energy & power monitoring for feeders, transformers, reactors and generators
  • Monitoring of LV and MV industrial power systems, motor control centers & distribution utilities
  • Energy monitoring for commercial buildings
  • Metering device for Power Quality & Load Studies (data logging option required)
Communications
  • Equipped with Front Mounted IrDA Communications port
  • Rear mounted RS485 serial interface which supports Modbus, and DNP 3.0
  • KYZ pulse outputs that are mapped to absolute energy.
  • Two expansion slots used for field replaceable I/O cards

EPM 7000 FEATURES

The EPM 7000 meter provides revenue class (0.2%) three phase power metering with optional Ethernet, relay, status, and analog output communication modules. This flexible meter can be used for a wide range of high accuracy applications including disturbance recording and power quality studies.

EPM 7000 can easily be mounted in a panel for generator monitoring, substation automation, power quality studies, data recording and more. The meter can also provide data to RTUs, PLCs and other control devices.

The EPM 7000 is a highly accurate meter providing 0.1% accuracy for Voltage and Current. The unit’s real-time clock provides time stamping of all logs as they are created. Up to 2 MB of data can be logged for analysis of historical trends, limit alarms, I/O changes and sequence of events.

Advanced Logging Capability
(With Software option B and higher)

Historical Logs:

  • 3 Assignable Historical Logs
  • Independently Program Trending
  • Up to 64 Parameters per Log

System Events Log:

  • Demand Resets
  • Password Requests
  • System Startup
  • Energy Resets
  • Log Resets
  • Log Reads
  • Programmable Settings Changes

I/O Change Log:

  • Times Stamped Log of any Relay Output
  • Time Stamped Log of Input Status Changes
  • 2048 possible events

Limit/Alarm Log:

  • Provides Magnitude and Duration of an Event
  • Time Stamp and Alarm Value provided
  • 2048 possible events
Limits Alarms and Control Capability
(Option D and higher)
  • Any measured parameter
  • Up to 16 limits can be selected
  • Voltage Imbalance
  • Current Imbalance
  • Based on percentage full scale settings
Power Quality Analysis
(Options E and F)

The EPM7000 can record voltage sag, swell, and current fault events. It records up to 512 samples per cycle, when events occur the meter will record pre and post event activity at a programmable sampling rate. Up to 4MB of storage is available allowing for a maximum of 170 events to be stored. Waveform data is stored in a circular buffer, this means that the meter is always recording.

The data sampled can be viewed as a real-time waveform, giving the user the ability to use the meter in an oscilloscope fashion. Harmonics can also be viewed in real time up to the 40th order, and stored waveforms may be viewed up to the 255th order.

INSTALLATION

Universal Voltage and Current Inputs

This meter allows voltage input measurements 20 Volts to 576 Volts Line to Neutral and up to 721 Volts Line to Line. This ensures proper meter safety when wiring directly to high voltage systems. The unit will perform to specification on 69 Volt, 120 Volt, 230 Volt, 277 Volt and 347 Volt power systems.

Unique Current Input Connections 

EPM 7000 meter uses two current input wiring methods.

Method One - CT pass through. Directly pass the CT through the meter without any physical termination on the meter. This insures that the meter cannot be a point of failure on the CT circuit. This is preferable to utility users when sharing relay class CTs. No Burden is added to the secondary CT circuit.

Method Two - Current “Gills.” The meter additionally provides ultra-rugged termination pass through bars allowing the CT leads to be terminated on the meter. This also eliminates any possible point of failure at the meter. This method is also a preferred technique for ensuring relay class CT integrity does not get compromised. No terminal blocks are required and this stud based design ensures that CTs will not open under a fault condition.

Metering communications

Through an optional high speed Modbus communications interface, the meter can also provide data to RTUs, PLCs and other control devices at Baud rates ranging from 9600 baud to 57.6 kbaud.

Solid Construction with Mounting Versatility

The EPM 7000 has a rugged design for harsh environment. This is especially important in power generation, utility substation, and critical user applications. The structural and electrical design of this meter was developed based on the recommendations and approvals of many of our utility customers.

EPM 7000 can easily be mounted in a panel for generator monitoring, substation automation and more. The unique dual design combines ANSI and DIN mounting structure and allows easy installation for both new metering applications and retrofit of existing analog meters.

The unit mounts directly in an ANSI C39.1 (4” Round form) or an IEC 92 mm DIN square form.

SOFTWARE OPTIONS

The EPM 7000 is equipped with a virtual firmware based switch that allows feature upgrades through communications even after installation. This allows you to optimize your metering investment. Begin with a standard meter and upgrade it with more functionality as new features are needed, such as data logging, waveform capture or more memory. The tables below describe the feature sets of each of the software and waveform options.

emp7000
WAVEFORM OPTIONS

EPM7000 WAVEFORM OPTIONS

COMMUNICATIONS OPTIONS

Front Mounted IrDA

All EPM 7000 meters come equipped with Front Mounted IrDA Communications port. This eliminates the need for a communications cable when the technician has an IrDA-equipped PC or a PDA with COPILOT EXT software. The meter can be set-up and programmed through the IrDA connection.

Rear Mounted Serial Port with KYZ Pulse

The RS485 serial interface supports Modbus, and DNP 3.0 at baud rates ranging from 9600 to 57.6K. Also supported are KYZ pulse outputs that are mapped to absolute energy.

Expandable I/O and Communications Capabilities

EPM 7000 meters have two expansion slots used to accept new I/O cards. These slots can be equipped at the factory or in the field. The meter auto-detects installed I/O cards. Up to two cards of any type may be used per meter.

tab1

E1:

  • 100BaseT Ethernet Card (Modbus, DNP)
  • 12 simultaneous Modbus TCP/IP connections
  • 5 simultaneous DNP over TCP/IP connections
  • Network Time Protocol (NTP) support (Network Clock Sync)
  • Embedded web server, Smartphone access compatible
  • Available support for dual Ethernet Ports available
tab2

RS1:

  • Two Output Relays/ Two Status Inputs
  • 250VAC/30VDC – 5A Relays, Form C
  • Trigger on user set alarms
  • Set delays and reset delays
  • Status Inputs – Wet/Dry Auto Detect (Up to 150VDC)
  • Requires Software Option D or higher for limit based alarms and control
tab3

E2:

  • IEC 61850 Ethernet Card
  • Simultaneous Modbus and IEC 61850
  • IEC 61850 Support including:
    • Configurable .CID file
    • 5 Simultaneous MMS Clients
    • Multiple Logical Nodes
    • Polled Operation Mode (Queried Reports)
    • Buffered and Unbuffered Reports
tab4

PS1:

  • Four Pulse Outputs / Four Status Inputs
  • Programmable to any energy parameter and pulse value
  • Normally Open Contacts, Form A
  • 120mA continuous load current
  • Status Inputs – Wet/Dry Auto Detect (Up to 150VDC)
  • Can function for manual relay control and limit based control
  • Requires Software options D or higher for limit based alarms and control
tab5

C1:

  • Four Channel Bi-directional 0-1mA Outputs
  • Assignable to any parameter
  • 0.1% of Full Scale
  • 0 to 10KΩ
  • Range ±1.20mA

F1:

  • Fiber Optic Interface with ST terminations
  • Daisy Chain switchable built-in logic mimics RS485 half duplex bus.
  • ST terminated
  • Modbus and DNP 3.0 Protocols available
tab7

C20:

  • Four Channel 4-20mA Outputs
  • Assignable to any parameter
  • 0.1% of full scale
  • 0 – 500Ω, no accuracy losses
  • Loop Powered up to 24VDC
tab8

F2: 

  • Fiber Optic Interface with Versatile terminations
  • Daisy Chain switchable built-in logic mimics RS485 half duplex bus.
  • Versatile terminated
  • Modbus and DNP 3.0 Protocols available

EMBEDDED WEB

The EPM 7000 with Ethernet (E1,E2 options) includes a secure web server that is viewable from a variety of web browsers. The web server supports multiple simultaneous connections to view the following information:

EPM7000 EMBEDDED WEB
  • Voltage and Current Reading
  • Power and Energy Readings
  • Power Quantity Information
  • General Meter Information
Simultaneous Data Connections
Simultaneous Data Connections

SPECIFICATIONS

EPM7000 SPECIFICATIONS
EPM7000 SPECIFICATIONS

EPM 7000T TRANSDUCER OPTION

EPM 7000T TRANSDUCER

GE Vernova’s Grid Solutions has discontinued sales of EPM 7000T. As an alternative, please refer to the EPM7000PT .

The transducer configuration comes without a display and has a DIN rail mount. It’s ideal for use in switchgear retrofit applications where access to the meter face and display is not necessary, and where budgets are a large consideration.

Features
  • EPM 7000 Power Meter without display, DIN mount
  • Mounts directly in ANSI C39.1 (4” round form) or and IEC 92mm DIN square form
  • Uses minimal panel space with 4.25” panel depth
  • 0.2% Watt-Hour Accuracy and waveform capture at up to 512 samples/cycle
  • Up to 4MB of data logging
  • Field Replaceable I/O modules 
Mounting
EPM7000 Mounting

MULTILIN METER ENCLOSURE

Expanding existing switchgear or installing new metering capability can be challenging due to space limitations, downtime and installation and equipment costs. GE Vernova's Multilin Meter Enclosure is a pre-wired configured, economical solution for both retrofit expansions and small scale meter installations that allows the expansion of existing switchgear capability without expensive and time-consuming design.

When ordered as a meter option the enclosure provides a factory pre-wired, installation-ready metering solution that further drives energy cost savings, by enabling the measurement of key energy usage information along multiple metering points for new or existing systems.

Ordering the enclosure is simple when selected as an option during meter configuration, ensuring correct pre-wired meter-compatible delivery.

Pre-Wired, Configured and Economical Solution for Retrofit and Small Metering Systems

MULTILIN METER ENCLOSURE
Easy and Rapid Installation
  • Factory pre-wired, installation-ready GE Vernova metering solution eliminates wiring and associated errors for rapid installation
  • Extend metering capability with new systems and existing switchgear without system installation downtime 
Cost-Effective Retrofit Solution 
  • Save up to 200% versus the addition of a new switchgear cabinet
  • Compact footprint makes effective use of existing allocated space
  • Allows new installations or the expansion of existing switchgear capability without expensive, time-consuming designs, eliminating system downtime 
Reliable and Compatible 
  • Backed by a 10 year warranty
  • Simple meter option ordering ensures compatibility with GE Vernova EPM 2000/6010/6000/7000 meters
  • Comprehensive factory testing of both meter and enclosure together
  • NEMA1 tested and UL/CUL certified
Applications (New and Retrofit installations)  
  • Industrial Multi-Tenant Monitoring
  • Commercial/Residential Buildings
  • Healthcare Institutions
  • Government Buildings
  • Manufacturing
  • Educational Campuses
Assembly
EPM7000 Assembly
Diagram
EPM 7000 dimensions & mounting