Feeder Protection
GE Vernova’s distribution feeder protection systems provide advanced protection with flexibility, programmability and communications for maximum system reliability. Our highly skilled engineers and technicians understand distribution feeder principles and the sources of faults on overhead and underground distribution feeders. They apply their knowledge to the design and manufacture of some of the most advanced protection relays and systems in the world.
Major faults occurring in the distribution system such as arc flash, incipient cable splice fault, high impedance fault and others, must be sensed quickly and isolated immediately to prevent hazards to the general public and personnel. "Learn about GE Vernova’s solutions to provide early detection and warning in this spotlight application".
Feeder Protection
GE Vernova’s distribution feeder protection systems provide advanced protection with flexibility, programmability and communications for maximum system reliability. Our highly skilled engineers and technicians understand distribution feeder principles and the sources of faults on overhead and underground distribution feeders. They apply their knowledge to the design and manufacture of some of the most advanced protection relays and systems in the world.
Major faults occurring in the distribution system such as arc flash, incipient cable splice fault, high impedance fault and others, must be sensed quickly and isolated immediately to prevent hazards to the general public and personnel. "Learn about GE Vernova’s solutions to provide early detection and warning in this spotlight application".
										P84 MiCOM 5th Generation
The P84, part of the MiCOM P40 Agile 5th Generation family, delivers high performance processing and a graphical HMI as standard. A cost-effective range of transmission/sub-transmission class protection relays providing multi-functional line terminal protection with autoreclose and check synchronising features. This range of products is ideal for HV, EHV and UHV applications on lines and cables for 1 or 2 breaker applications with patented adaptive auto-reclose functionality.
										MiCOM P14x Agile
The P14x series of feeder protection relays, part of the MiCOM P40 Agile family of protection relays, provide an integrated solution for the complete protection, control and monitoring of overhead lines and underground cables. Modular range in 4U high, 40TE (4") 60TE (6") and 80TE (8") width.
										Multilin F60
The F60, a member of the UR family of protection relays, provides high performance feeder protection, control and monitoring of overhead lines and underground cables. It offers a large color LCD display for bay control & monitoring applications, integrated PMU and process bus.
										
										Multilin 850
With comprehensive, advanced feeder protection functions, the 850 supports both industrial and distribution utility feeders. Dual feeders (850D) and multi feeder (850P) in electrical applications are also supported. Wi-Fi connectivity to configure settings and retrieve records and integrated arc flash protection.
										Multilin Agile Feeder Protection
Multilin Agile is a compact, high performance protection and control solution for distribution and industrial feeders. This powerful device hosts a graphical color screen for bay monitoring and control. It also provides advanced functionality, including high-performance protection, extensive monitoring & control functions, redundant Ethernet communication, and flexible configuration capabilities in a compact form factor (6” wide)
										P40 Agile Enhanced P14N, P14D, P94V
The P14N non-directional overcurrent protection, P14D directional overcurrent protection and P94V voltage & frequency protection relays are ideal for feeder protection, control and monitoring of overhead lines, underground cables and distributed generation interconnections. Easy upgrade for K-series relays. Advanced features for TGFD, TCS, df/dt, dv/dt, voltage vector shift, high impedance fault, load encroachment, switch onto fault and fault locator.
										Not finding the feeder product that you’re looking for? View legacy feeder protection products.