HFA Multicontact Auxiliary Relay
The type HFA relay is designed for applications where a number of auxiliary functions must be performed simultaneously. Six contacts are provided. If more than six circuits are to be controlled, the coils of two or more relays may be connected in series (DC only) or in parallel.
Features and Benefits
- Electrically separate contact circuits
 - Molded case with 3 mounting options
 - Drawout case available
 
Applications
- Drawout case available
 
Protection and Control
- Standard, high speed or variable time tripping available
 - Standard, high-speed or variable time tripping available
 - Manual, self or electric reset available
 
Supply for the following models remain available:
- HFA51
 - HFA53
 - HFA54
 - HFA71
 - HFA73
 - HFA74
 - HFA151
 - HFA153
 - HFA154
 
Manufacturing for the following HFA models have been discontinued:
- Manufacturing for HFA99 has been discontinued. As an alternative, please refer to the HFA15x, HFA5x or HFA7x.
 - HFA17x - Manufacturing for HFA17x has been discontinued. As an alternative, please refer to the HFA151 or HFA153 or HFA154.
 
HFA Multicontact Auxiliary Relay
The type HFA relay is designed for applications where a number of auxiliary functions must be performed simultaneously. Six contacts are provided. If more than six circuits are to be controlled, the coils of two or more relays may be connected in series (DC only) or in parallel.
Features and Benefits
- Electrically separate contact circuits
 - Molded case with 3 mounting options
 - Drawout case available
 
Applications
- Drawout case available
 
Protection and Control
- Standard, high speed or variable time tripping available
 - Standard, high-speed or variable time tripping available
 - Manual, self or electric reset available
 
Supply for the following models remain available:
- HFA51
 - HFA53
 - HFA54
 - HFA71
 - HFA73
 - HFA74
 - HFA151
 - HFA153
 - HFA154
 
Manufacturing for the following HFA models have been discontinued:
- Manufacturing for HFA99 has been discontinued. As an alternative, please refer to the HFA15x, HFA5x or HFA7x.
 - HFA17x - Manufacturing for HFA17x has been discontinued. As an alternative, please refer to the HFA151 or HFA153 or HFA154.