Modbus Monitor Display
The ModBus® Monitor reads monitoring and status information collected by GE Vernova LEADER™ power management devices as well as standard ModBus® RTU devices. It connects two ModBus® RTU networks implemented on RS485 wiring, and operates at baud rates up to 19,200 bps. It can monitor up to 492 devices on two networks. It provides convenient, centralized viewing of data from remote devices. A local event log is maintained and a global event log may be viewed when a Multilin Control System is present.
User Interface
- 10.4" VGA electroluminescent display
 - 10 key membrane keypad
 - Tabular screen menu
 
Modbus Monitor Display
The ModBus® Monitor reads monitoring and status information collected by GE Vernova LEADER™ power management devices as well as standard ModBus® RTU devices. It connects two ModBus® RTU networks implemented on RS485 wiring, and operates at baud rates up to 19,200 bps. It can monitor up to 492 devices on two networks. It provides convenient, centralized viewing of data from remote devices. A local event log is maintained and a global event log may be viewed when a Multilin Control System is present.
User Interface
- 10.4" VGA electroluminescent display
 - 10 key membrane keypad
 - Tabular screen menu