IAV Time Delay Voltage Relay
The Type IAV relays are single phase induction disk relays designed to respond, with time delay, to either an increasing or a decreasing voltage, or both. Some models are frequency compensated, and some include an instantaneous unit (hinged armature type). Most models listed in the Selection Guide include a target seal-in unit on all contacts.
Applications
- AC generators (including Hydro)
 - Distribution feeder
 
Protection and Control
- Generator overvoltage
 - Feeder under and overvoltage
 
Available IAV models:
- IAV51, IAV52, IAV53, IAV54 & IAV55
 - IAV69
 - IAV70 & IAV71
 
Manufacturing for the following models have been discontinued:
- IAV57 - Manufacturing has been discontinued. As an alternative, please refer to Multilin Agile 94V, IAV51-55 or IAV69-71.
 - IAV63 - Manufacturing has been discontinued. As an alternative, please refer to Multilin Agile 94V, IAV51-55 or IAV69-71.
 - IAV72 - Manufacturing has been discontinued. As an alternative, please refer to Multilin Agile 94V, IAV51-55 or IAV69-71.
 - IAV73 - Manufacturing has been discontinued. As an alternative, please refer to Multilin Agile 94V, IAV51-55 or IAV69-71.
 - IAV99 - Manufacturing has been discontinued. As an alternative, please refer to Multilin Agile 94V, IAV51-55 or IAV69-71.
 
IAV Time Delay Voltage Relay
The Type IAV relays are single phase induction disk relays designed to respond, with time delay, to either an increasing or a decreasing voltage, or both. Some models are frequency compensated, and some include an instantaneous unit (hinged armature type). Most models listed in the Selection Guide include a target seal-in unit on all contacts.
Applications
- AC generators (including Hydro)
 - Distribution feeder
 
Protection and Control
- Generator overvoltage
 - Feeder under and overvoltage
 
Available IAV models:
- IAV51, IAV52, IAV53, IAV54 & IAV55
 - IAV69
 - IAV70 & IAV71
 
Manufacturing for the following models have been discontinued:
- IAV57 - Manufacturing has been discontinued. As an alternative, please refer to Multilin Agile 94V, IAV51-55 or IAV69-71.
 - IAV63 - Manufacturing has been discontinued. As an alternative, please refer to Multilin Agile 94V, IAV51-55 or IAV69-71.
 - IAV72 - Manufacturing has been discontinued. As an alternative, please refer to Multilin Agile 94V, IAV51-55 or IAV69-71.
 - IAV73 - Manufacturing has been discontinued. As an alternative, please refer to Multilin Agile 94V, IAV51-55 or IAV69-71.
 - IAV99 - Manufacturing has been discontinued. As an alternative, please refer to Multilin Agile 94V, IAV51-55 or IAV69-71.