NGV Voltage Relay
The type NGV relay is a high-speed relay designed for calibration on decreasing voltage (drop-out), or increasing voltage (pick-up) and may be continuously energized at rated voltage. The NGV19 is a special relay available for application as a battery monitor.
Applications
- Battery monitor
 - Emergency throwover control equipment
 - Ground fault on ungrounded systems
 
Protection and Control
- Instantaneous DC undervoltage
 - Time delay DC undervoltage available
 
Available NGV Relays
- NGV11, NGV12, NGV13
 - NGV15,
 - NGV17, NGV18, NGV19
 
Manufacturing for the following modelshave been discontinued:
- NGV21, NGV22, NGV23, NGV25, NGV26, NGV27 & NGV28
 - NGV99
 
NGV Voltage Relay
The type NGV relay is a high-speed relay designed for calibration on decreasing voltage (drop-out), or increasing voltage (pick-up) and may be continuously energized at rated voltage. The NGV19 is a special relay available for application as a battery monitor.
Applications
- Battery monitor
 - Emergency throwover control equipment
 - Ground fault on ungrounded systems
 
Protection and Control
- Instantaneous DC undervoltage
 - Time delay DC undervoltage available
 
Available NGV Relays
- NGV11, NGV12, NGV13
 - NGV15,
 - NGV17, NGV18, NGV19
 
Manufacturing for the following modelshave been discontinued:
- NGV21, NGV22, NGV23, NGV25, NGV26, NGV27 & NGV28
 - NGV99