Transformer Protection
GE Vernova's transformer protection devices provide innovative solutions for the protection, control and monitoring of transformer assets. Transformers have become an essential component for high voltage power transmission, ensuring long distance transmission of power is economically practical. GE Vernova's transformer protection solutions enhance transformer reliability through special techniques and methods to increase the life of transformers.
Extend transformer life, optimize capital expenditure and improve reliability of service by implementing a preventative asset maintenance and management tool using GE Vernova's Multilin T60, T35, 845, 745 and 345 as well as MiCOM P64x.
Learn more about this spotlight application.
Transformer Protection
GE Vernova's transformer protection devices provide innovative solutions for the protection, control and monitoring of transformer assets. Transformers have become an essential component for high voltage power transmission, ensuring long distance transmission of power is economically practical. GE Vernova's transformer protection solutions enhance transformer reliability through special techniques and methods to increase the life of transformers.
Extend transformer life, optimize capital expenditure and improve reliability of service by implementing a preventative asset maintenance and management tool using GE Vernova's Multilin T60, T35, 845, 745 and 345 as well as MiCOM P64x.
Learn more about this spotlight application.
 
										 
										P64 MiCOM 5th Generation
The P64, part of the MiCOM P40 Agile 5th Generation family, delivers high performance processing, supports latest IEC 61850 Edition 2.1, and is equipped with new Ethernet communications board and a graphical HMI as standard. A cost-effective range of transmission/sub-transmission class protection relays providing comprehensive transformer protection for two and three windings transformers (including auto-transformers). Modular range in 4U high, 40TE (4”) 60TE (6”) and 80TE (8”) width.
 
										MiCOM P642/3/5 Agile
The MiCOM P642/3/5 models, part of the MiCOM P40 Agile family of protection relays, constitute a cost-effective range of transmission/sub-transmission class protection relays providing comprehensive transformer protection for two and three windings transformers (including auto-transformers), with two to five sets of 3-phase CT inputs. Modular range in 4U high, 40TE (4”) 60TE (6”) and 80TE (8”) width.
 
										Not finding the transformer protection product that you’re looking for? View Legacy Transfomer Protection