Product Advisories

Product Advisories

Click the associated Advisory link to view related document
 

AdvisoryIssue Date 
(MM/DD/YYYY)
TitleRelated Part Number(s)
PA210416    4/16/2021  Eliminating CRC errors and nuisance VCXO38 alarm exhibited by some Ether-1000-02 unitsB86498-02
PA160620    6/20/2016  Release advisory - Ether-1000-02 firmware 1.05 
PA151218    12/18/2015  CDAX firmware 3.10 release advisory for SONET & T1 networksB86486-01
PA150708    7/08/2015  JIF-Share/CMUX firmware 2.03 release advisoryB86485-02, B86485-22
PA150610    6/10/2015  NMX firmware 1.06 release advisoryB86481-01
PA150331    3/31/2015  CSSU firmware 2.02 release advisoryB86434-11
PA140612    6/17/2014  Ether-1000 v3.05 release advisoryB86498-01
PA130820    8/20/2013  UPDATE 2 - Potential False Trip of DTT-RCV Circuit within 86442 DTT-RCV and 86443 CDR UnitsB86442-01, B86443-01
PA110915    9/15/2011  UPDATE - Potential False Trip of DTT-RCV Circuit within 86442 DTT-RCV and 86443 CDRB86442-01, B86443-01
PA110628    6/28/2011  Shielding of Intelligent Sync Tie Cabling between B86480-11 External Sync UnitsB86480-11
PA090415    4/15/2009  OC-12 Product Advisory - Potential Bypass Cable Error BurstsB86417-01, B86417-02, B86417-03
PA090310    3/10/2009  VistaNET Product Advisory - Vista, Server OS 
PA090201    2/01/2009  86446 Data-HS UnitsB86446-01, B86446-02
PA090126    1/26/2009  TN1U Shelf Product Advisory - New Options Available 
PA090105    1/05/2009  New 86448-03 Data-LS UnitB86448-01, B86448-03
PA081126    11/26/2008  DTT-RCV Product Advisory - False Trip on Power UpB86442-01, B86443-01
PA080801    8/08/2008  86464-96 Control LeadsB86464-01
PA080123    1/23/2008  OC-3 Product Advisory - Phantom AlarmB86432-41
PA080122    1/22/2008  86432-41 MK1 
PA070713    7/13/2007  VistaNET Product Advisory - Vista OS - revised 
PA070612    6/06/2007  OC-12 Product Advisory - CBW EB86417-01, B86417-02, B86417-03
PA070413    4/13/2007  OC-12 Product Advisory - v3.00 Upgrade 
PA070301    3/01/2007  2007 Daylight Saving Time Changes