IEEE Outdoor HCEP Medium Voltage Instrument Transformers
MV outdoor instrument transformers insulated with Hydrophobic Cycloaliphatic Epoxy (HCEP) are available to 15 kV. HCEP and Automated Pressure Gelation technology are combined to create a superior product to older CEP technologies. This technology allows for a competitive product with higher quality and reliability.
GE Vernova combines superior design and advanced testing with HCEP resin and APG process technology, to produce reliable Outdoor Medium Voltage Instrument Transformers that meet IEEE C57.13 and IEEE C12.11 dimension standards.
Benefits of HCEP over CEP Insulations
H (Hydrophobicity) = Less wetting of the surface
Allowing for:
- Lower Leakage Currents = Lower flash-over probability=Better Reliability
- Less Discharge Activity = Less erosion = improved life expectancy 
 
Application
Features:
General
Insulation: Hydrophobic Cycloaliphatic Epoxy (HCEP)
Baseplate: Marine grade aluminum
Conduit box: Cast aluminum, removable, 1” threaded hubs
Nameplate: Anodized aluminum
Mounting: Horizontal, vertical, & inverted mounting options
Electrical 
Excellent dielectric properties - stable in outdoor humid conditions
Enhanced thermal cycle resistance over CEP
High resistance to erosion from ultra violet (UV) radiation
High tracking and arc resistance over CEP
Corona and Discharge free operation
Extended service life over CEP
Mechanical 
HCEP epoxy offers superior weatherability Ideal for outdoor applications
Excellent water repellent characteristics
Compact design
Low Maintenance
IEEE Outdoor HCEP Medium Voltage Instrument Transformers
MV outdoor instrument transformers insulated with Hydrophobic Cycloaliphatic Epoxy (HCEP) are available to 15 kV. HCEP and Automated Pressure Gelation technology are combined to create a superior product to older CEP technologies. This technology allows for a competitive product with higher quality and reliability.
GE Vernova combines superior design and advanced testing with HCEP resin and APG process technology, to produce reliable Outdoor Medium Voltage Instrument Transformers that meet IEEE C57.13 and IEEE C12.11 dimension standards.
Benefits of HCEP over CEP Insulations
H (Hydrophobicity) = Less wetting of the surface
Allowing for:
- Lower Leakage Currents = Lower flash-over probability=Better Reliability
- Less Discharge Activity = Less erosion = improved life expectancy 
 
Application
Features:
General
Insulation: Hydrophobic Cycloaliphatic Epoxy (HCEP)
Baseplate: Marine grade aluminum
Conduit box: Cast aluminum, removable, 1” threaded hubs
Nameplate: Anodized aluminum
Mounting: Horizontal, vertical, & inverted mounting options
Electrical 
Excellent dielectric properties - stable in outdoor humid conditions
Enhanced thermal cycle resistance over CEP
High resistance to erosion from ultra violet (UV) radiation
High tracking and arc resistance over CEP
Corona and Discharge free operation
Extended service life over CEP
Mechanical 
HCEP epoxy offers superior weatherability Ideal for outdoor applications
Excellent water repellent characteristics
Compact design
Low Maintenance