Control Power Transformers
Control Power Transformers
MV Control Power Transformers
 
										Indoor Designs for use in Medium Voltage Switchgear
5 kV to 34.5 kV Class
60 to 150 kV BIL
5 to 75 kVA Single Phase
15 to 150 kVA Three Phase
Vacuum Cast using Epoxy Resin
Horizontal & Vertical Mounting on some Models
Designed to meet C57.12.01
Typical applications include MV Switchgear, MV Motor Control & Generator / Transformer Neutral Grounding
LV Control Power Transformers
 
										Indoor designs for use in low voltage switchgear
and motor control centers
600 volt insulation level
240 volt secondary with 120 volt center tap
1 to 5 kVA; 50 and 60 Hz models available
Primary fuse clips and pull out holder
Secondary fuse clips
Optional fuses available
Self contained bolts for surface mounting