Power systems need accurate power sensing
Customers rely on our experience and deep portfolio of customizable ITI instrument transformers and complete line of control & test switches to address their challenges.
The heart of every reliable power system
									Generation
Generators provide power for the entire electrical grid. ITI transformers allow for efficient monitoring and measurement of HV power equipment feeding into the power grid.
Transmission & Distribution
Reliable sensing is required across the transmission and distribution system for critical asset protection and revenue measurement. Durable GE Vernova transformers help utilities deliver uninterrupted service.
Commercial & Industrial
OEM products are used to provide service to a variety of commercial and industrial end users. ITI provides a wide range of efficient OEM solutions allowing for dependable, safe power delivery.
Power systems need accurate power sensing
Customers rely on our experience and deep portfolio of customizable ITI instrument transformers and complete line of control & test switches to address their challenges.
The heart of every reliable power system
									Generation
Generators provide power for the entire electrical grid. ITI transformers allow for efficient monitoring and measurement of HV power equipment feeding into the power grid.
Transmission & Distribution
Reliable sensing is required across the transmission and distribution system for critical asset protection and revenue measurement. Durable GE Vernova transformers help utilities deliver uninterrupted service.
Commercial & Industrial
OEM products are used to provide service to a variety of commercial and industrial end users. ITI provides a wide range of efficient OEM solutions allowing for dependable, safe power delivery.
High Voltage Power Equipment
ITI’s current transformers provide reliable and accurate input for the protection, control and monitoring of generation and transmission assets such as power transformers, high voltage circuit breakers, and large generators.
Applications for high voltage power equipment include:
- Generator CT’s
 - Power Transformer Bushing CT’s
 - High Voltage Breaker CT’s
 
					High Voltage & Medium Voltage Substation
Current and Voltage Transformers
GE Vernova’s SUPERBUTE inductive voltage transformers and current transformers are substation-class rated and provide reliable performance to distribution, sub-transmission and transmission level substations. These durable, long-lasting units provide the reliable input needed to ensure the required protection, monitoring, control and revenue metering is provided, even through the harshest conditions.
					Medium Voltage Distribution Equipment
GE Vernova voltage transformers provide control power and isolation for efficient power distribution and reduced system outages while ensuring operator and general public safety.
Application includes control power and voltage sensing for:
- Reclosers
 - Capacitor Banks
 - SCADA Equipment
 - Other distribution automation equipment
 
					Medium Voltage & Low Voltage Metering
ITI provides voltage transformers and current transformers rated for standard and high accuracy primary and secondary revenue metering, with a wide range of designs from 600V to 69kV.
Stand-alone CT’s and VT’s for applications including:
- Substation Metering
 - Primary Metering Cabinets
 - Overhead Primary Metering Assemblies
 - Secondary Metering
 
GE Vernova also offers pre-assembled, pre-wired Primary Metering Assemblies as a complete package.
VIEW PRIMERY METERING ASSEMBLIES
					
									Medium Voltage & Low Voltage Industrial
With more than 30,000 parts and the ability to custom design, ITI offers a flexible portfolio of CT’s and PT’s made for OEM manufactured equipment such as LV and MV switchgear, motor control cabinets and more for use at industrial and commercial end-users of any size.
| Low Voltage (600V) | Medium Voltage (5-35kV) | ||||
| VIEW LV CT's | VIEW MV CT's | ||||
| VIEW LV VT's | VIEW MV VT's | ||||
 Switches & Power Control Components  | 
 Power Control Transformers  | ||||
| VIEW SWITCHES | VIEW CONTROL POWER TRANSFORMERS | 
| VIEW POWER CONTROL COMPONENTS |