Overview
Substation communications and asset optimization
GE Vernova's Substation Automation (SA) devices offer a seamless and scalable solution for automating and providing visibility to power system networks. GE Vernova can develop, integrate and deliver a complete automation system that is tailored to a customer's specific needs and requirements. Our capabilities span from developing a local substation HMI, to creating a complex solution that is integrated with SCADA or DCS systems and able to provide Fault Diagnostic capability, Asset predictive diagnostics, Load shedding, and Secure Engineering access.
Our suite of Gateways, RTU's, and Data Concentrators for automating substation equipment enable our solutions that provide visibility to critical electrical assets found across the transmission and distribution power grids. With support for a wide array of input and output options and a large number of protocols, GE Vernova has the ability to connect and integrate your power system equipment with virtually any HMI, SCADA or Energy Management System with security, reliability and dependability.
![]()

![]()
Providing advanced tools and the flexibility necessary for applications such as load shedding, digital fault recording, power quality monitoring, metering, or custom PLC logic.
GE Vernova provides the tools and flexibility necessary to create customized automation control applications including:
- Communications & data concentration
- Automation control
- Metering, sequence of events & fault recording

Product Solutions
D400 Substation Data Gateway
D.20 RIO Distributed I/O Controller
D25 Substation Controller
GE Vernova offers an industry-leading suite of Gateways, RTU's, and Data Concentrators for automating substation equipment and providing visibility to critical electrical assets found across the transmission and distribution power grids.
Substation Automation Systems
PowerLink ™ Advantage - Legacy
PowerLink is a local substation graphical user interface or PC-based electric utility small master station. It gathers data, consolidates it into a single platform and transforms it into graphic, alarm and dynamic text displays.