Single Function Legacy

Single function protection for applications including overcurrent, voltage and frequency, differential, directional, timing and distance.

IFV Time Delay Voltage Relay

IJS Synchronism Check Relay

Manufacturing for this product has been discontinued. As an alternative, please refer to the 889 relay.The Type IJS relay is...

JBC/JBCG/JBCV Phase and Ground Overcurrent Relay

Manufacturing for this product has been discontinued. As an alternative, please refer to the 350 and P14D relays.The Types JBC,...

SAM Static Timing Relay

Manufacturing for this product has been discontinued. As an alternative, please refer to the MVTT14, MVTT15 and PRiMA relays.The SAM...

BDD Percentage Differential with Harmonic Restraint

Manufacturing for this product has been discontinued. As an alternative, please refer to the MVTT14, MVTT15 and PRiMA relays.The SAM...

CEB Offset Mho Directional-distance - Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to the MVTT14, MVTT15 and PRiMA relays.The SAM...

CEH Loss of Excitation Relay - Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to the MVTT14, MVTT15 and PRiMA relays.The SAM...

CEX Angle Impedance Relay - Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to the 3 Series relays.The Type CEX57 is a family of...

CEY Reactance and Mho Phase Directional-distance - Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to the 3 Series relays.The CEY51A and CEY52A are extended...

CEYG – Legacy

Manufacturing for CEYG has been discontinued . As an alternative, please refer to D60 or P443.The CEY51A and CEY52A are extended...

CFD High Speed Differential Relay - Legacy

Manufacturing for CEYG has been discontinued . As an alternative, please refer to D60 or P443.The CEY51A and CEY52A are extended...

CFVB Voltage-balance Relay - Legacy

Manufacturing for CEYG has been discontinued . As an alternative, please refer to D60 or P443.The CEY51A and CEY52A are extended...

CHC Instantaneous Overcurrent - Legacy

Manufacturing for CEYG has been discontinued . As an alternative, please refer to D60 or P443.The CEY51A and CEY52A are extended...

DAR Modular Reclosing Relays (Discontinued)

Manufacturing for CEYG has been discontinued . As an alternative, please refer to D60 or P443.The CEY51A and CEY52A are extended...

DIAC/DIFC/DSFC - Legacy

Single Phase Digital Overcurrent Protection Manufacturing for DIAC/DIFC/DSFC has been discontinued. As an alternative, please refer to the 350, P14N or...

GCX Phase Packaged Directional-distance Relay - Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to the 3 Series relays.GCX51 is the type designation for a...

GCY Phase Packaged Directional-distance relay

GCX51 is the type designation for a family of single phase, three-zone phase packaged relays. The first - and second-zone...

GDC Current Detecting Relay (Discontinued)

GCX51 is the type designation for a family of single phase, three-zone phase packaged relays. The first - and second-zone...

GSY Mho Distance Relay - Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to the 3 Series relays.The Type CEX57 is...

GXS Automatic Synchronizing Relay - Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to the 3 Series relays.The Type CEX57 is...

HFC Instantaneous Overcurrent Relay - Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to the 3 Series relays.The Type CEX57 is...

IBC/IBCG Directional Overcurrent Relay - Legacy

Manufacturing for IBC relays have been discontinued. As an alternative, please refer to P14D.Manufacturing for IBCG has been discontinued. As...

MIV II - Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to the P94V and 350 relays.The MIV II,...

MLJ Digital Synchronism Check Relay - Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to the P94V and 350 relays.The MIV II,...

MOV Digital Multifunction Protective Relay - legacy

Manufacturing for MOV has been discontinued.The MOV is a digital multifunction protective relay that provides undervoltage, voltage absence, voltage presence,...

MRS Transmission Line Reclosing System (Discontinued)

Manufacturing for MOV has been discontinued.The MOV is a digital multifunction protective relay that provides undervoltage, voltage absence, voltage presence,...

NBV Voltage Unbalance Relay - Legacy

Manufacturing for MOV has been discontinued.The MOV is a digital multifunction protective relay that provides undervoltage, voltage absence, voltage presence,...

STD Percentage Differential with Harmonic Restraint - Legacy

Manufacturing for STD relays has been discontinued. As an alternative, please refer to 845, P64x, T35, or 345.The STD is a harmonic restrained...

STV Overexcitation Relay - Legacy

Manufacturing for STV has been discontinued. As an alternative, please refer to P342, 889 or G30.The Type STV relay is...

TCCV Directional Overcurrent Relay

Manufacturing for STV has been discontinued. As an alternative, please refer to P342, 889 or G30.The Type STV relay is...

TCW Modular Power Reversal Relay

Manufacturing for STV has been discontinued. As an alternative, please refer to P342, 889 or G30.The Type STV relay is...

TOV Modular Voltage Relay - Legacy

Manufacturing for STV has been discontinued. As an alternative, please refer to P342, 889 or G30.The Type STV relay is...

MFF Digital Frequency Relay - Legacy

Manufacturing for STV has been discontinued. As an alternative, please refer to P342, 889 or G30.The Type STV relay is...

ICR Phase Sequence and Undervoltage

Manufacturing for STV has been discontinued. As an alternative, please refer to P342, 889 or G30.The Type STV relay is...

ICW Power Directional Protection Relay

Manufacturing for STV has been discontinued. As an alternative, please refer to P342, 889 or G30.The Type STV relay is...

IFCS TOC/Voltage Control Relay - Legacy

Manufacturing for IFCS has been discontinued. As an alternative, please refer to P14D, P141 or 889.The Type IFCS relays include an induction...

IJC Current Balance Relay

The Type IJC51E relays are used for the protection of lines and of three- phase machines, especially motors and synchronous...

IJD Percentage Differential Relay - Legacy

The Type IJC51E relays are used for the protection of lines and of three- phase machines, especially motors and synchronous...

KAVR Series - Legacy

Manufacturing for KAVR has been discontinued. As an alternative, please refer to P94V. It is a compact and simple solution for...

KAVS - legacy

Check Synchronising RelayManufacturing for KAVS has been discontinued. As an alternative, please refer to P94V. KAVS is a stand-alone synchronism check relay...

KVTR - Legacy

Manufacturing for KVTR has been discontinued. As an alternative, please refer to P94V.KVTR relays are available for single or multi-shot,3-pole autoreclosing of...

PJG Machine Field Ground Relay - Legacy

Manufacturing for PJG has been discontinued. As an alternative, please refer to P343 with P391 or G60 with GPM-F.The Type...

PJV Instantaneous Voltage Relay - Legacy

Manufacturing for PJG has been discontinued. As an alternative, please refer to P343 with P391 or G60 with GPM-F.The Type...

SBC Static Breaker Backup Relays - Legacy

Manufacturing for PJG has been discontinued. As an alternative, please refer to P343 with P391 or G60 with GPM-F.The Type...

SCA Static Directional Comparison Blocking Auxiliary Relay

The type SCA11A relay consists of two telephone type relay units with their associated static timing and regulating circuits all...

SFF Static Digital Frequency Relay - Legacy

The type SCA11A relay consists of two telephone type relay units with their associated static timing and regulating circuits all...

SGC Negative Sequence Overcurrent - Legacy

Manufacturing for SGC has been discontinued. As an alternative, please refer to P342, 889 or G30.The Type SGC relay is...

SLJ Static Synchronism Check Relay

Manufacturing for this product has been discontinued. As an alternative, please refer to the 3 Series relays.The Type SLJ21A is a static synchronism...

Not finding the Single Function Protection Products that you’re looking for? View Active Single Function Protection Products