Introducing Proficy Historian for Cloud
Proficy Historian is a best-in-class historian software solution that collects industrial timeseries data. It is secure, fast, and highly efficient.
Proficy Historian for Cloud allows you to deploy the Historian server and its
components on cloud destinations. It supports all the components/tools in the
on-premises counterpart of Proficy Historian (such as collectors, Excel Addin). And
it offers all the advantages of cloud technologies.
Introducing Proficy Historian for Cloud (2:31)
![]() |
AWS Marketplace: In addition to Proficy Historian for AWS, the Web Admin console and the REST Query service are available in the AWS marketplace. |
Load balancing: With the use of Amazon Network Load Balancer (NLB), load balancing is achieved. |
![]() |
![]() ![]() |
Integration with CloudWatch and CloudTrail: Using CloudWatch, you can access logs, which help in troubleshooting issues. Using CloudTrail, you can access events, and thus view the data consumption while reading or writing data samples. |
File Storage in Amazon Elastic File System (EFS): Files are stored in EFS, thus achieving scalability and security. It also offers backup and restore options. | ![]() |
![]() |
Deployment in Elastic Kubernetes Cluster (EKS): Proficy Historian for AWS is deployed in EKS, thus achieving high availability. |
Secure and highly available: Proficy Historian for
AWS is deployed on a virtual private cloud (VPC). It uses
private subnets and TLS encryption, thus making it secure. In addition, Proficy Historian for AWS is deployed on multiple availability zones. If Data Archiver goes down, a new one is created in less than 10 seconds, thus making it highly available. |
![]() ![]() ![]() |