Architect environment
The Architect environment enables the development of solution blueprints used to visualize the process in the simulated mode. It contains user-friendly libraries and simple-to-configure blocks with which solution “blueprints” are developed. Various features in the menu and the explorer-type view are available for easy navigation in large solutions. A powerful troubleshooting compiler produces diagnostics on the execution ability of a blueprint after development.
This environment enables great flexibility in developing specific condition monitoring and decision-support solutions. The user has a choice from high-level rapid prototyping tools to lower-level programming functions in scripting or in any of a number of programming languages that supports COM (such as Visual C++ and Visual Basic). There are a number of Wrapper blocks that allow the user to integrate external components into the Proficy CSense environment. In this way you can add custom functionality, your own code/libraries, or third party libraries/components to the solution.
Related topics: