Field Splitter block
The Field Splitter splits the input port into multiple output ports.
Field Splitter block
Description
The fields entering the field splitter are split up and sent out of the block through 2 or more output ports. Thus each input field can only report to 1 output port. The output fields have the same names as the input fields.
Field splitter block
Block Type
General
Input/Output ports
The input port can accept any number of fields of any type.
Functions performed on tags
The output values, time stamps and qualities are copied from the input fields.
Related topics: