Hardware Requirements for Historian Enterprise, Mirroring

The following table describes the hardware requirements for Historian Enterprise, Mirroring and Alarms & Events:

HardwareRequirements
RAM (GB)16 GB / 32 GB (recommended)
Disk Size Required250 GB (Minimum)
Processor TypeIntel Core-i5, i7 family, or equivalent
CPUDual/Quad cores
CPU Speed (GHz)2.8
Recommended CPU clock in Giga Hz2.8
Storage TypeSAS SSD with RAID Level 0 Configured

Other requirements:

Operating System:
  • Microsoft Windows Server 2019 (64-bit)
  • Microsoft Windows Server 2016 (64-bit)
  • Microsoft Windows Server 2012 R2 (64-bit)
  • Microsoft Windows 10 IoT (32-bit or 64-bit)
  • Microsoft Windows 10 (32-bit or 64-bit)
  • Microsoft Windows 8.1 Professional (32-bit or 64-bit)

Tags: Upto 50K

Years of data online: 1 year