Multistate Digital Input Block

Purpose

The Multistate Digital Input (MDI) block provides a means of monitoring the state of one, two, or three related digital inputs. The block produces a raw input value (0 - 7) based on digital values it receives from an I/O driver or OPC server every time the Scan, Alarm, and Control (SAC) program scans the block.

Features

The Multistate Digital Input block:

  • Is a primary block.
  • Can be used as a stand-alone block.
  • Provides more detailed information about a device than a Digital Input block.
  • Generates alarms when values are outside of defined limits.
  • Receives values from up to three driver I/O addresses or OPC servers.
  • Receives values from Program blocks or from Easy Database Access programs.
  • Can be used in a chain with exception-based or time-based processing.

 

See Also

Typical Uses

Example

Fields

Important Notice

You do not have the latest version of iFIX! You are missing out on the newest capabilities and enhanced security.

For information on all the latest features, see the iFIX product page.

For more information on upgrades, contact your GE Digital sales agent or e-mail GEDClientServices@gevernova.com.

For the most up-to-date documentation, go here.