Statistical Data Block

Purpose

The Statistical Data (SD) block collects and performs statistical calculations on data.

Features

The Statistical Data block:

  • Is a statistical block.
  • Can be used as a stand-alone block.
  • Can only be followed by a Statistical Control block, if appropriate.
  • Receives data from Analog Input, Analog Output, Analog Alarm, and Calculation blocks through the Input field, not from a previous block's Next Block field.
  • Supports from 12 to 50 groups and from 1 to 25 observations per group.
  • Performs alarming and charting on control and warning limits.
  • Provides out of process control alarms.
  • Operates in Automatic mode by accepting automatic updates.
  • Operates in Manual mode by accepting manual updates from operators or from Easy Database Access programs.
  • Can be used in a chain with exception-based processing if you do not enter a time in the Wait Time field.

 

See Also

Typical Uses

Fields

Important Notice

You do not have the latest version of iFIX! You are missing out on the newest capabilities and enhanced security.

For information on all the latest features, see the iFIX product page.

For more information on upgrades, contact your GE Digital sales agent or e-mail GEDClientServices@gevernova.com.

For the most up-to-date documentation, go here.