About the RCA Template Data Loader Workbook Layout and Use

In order to import data using the Root Cause Analysis (RCA) Data Loader, Meridium, Inc. provides an Excel workbook (Root Cause Analysis (RCA).xlsx) that supports baseline Root Cause Analysis in Meridium Enterprise APM. This template must be used to perform the data load. Using custom changes in code and in design, you can modify the Excel template to include custom fields used by your organization.

The following table lists the worksheets that are included in the Root Cause Analysis (RCA).xlsx workbook:

Worksheet

Description

RCA_Analysis_Template

This worksheet is used to define Analysis records.

RCA_Event

This worksheet is used to define Event records.

RCA_Failure_Mode

This worksheet is used to specify Failure Mode details.

RCA_Logic_Gate

This worksheet is used to specify Logic Gate details.

RCA_Hypothesis

This worksheet is used to specify Hypothesis details.

RCA_Diagram_Relationship

This worksheet is used to specify Diagram Relationship details.

Example: RCA Diagram Relationship

The following Logic Tree image depicts an RCA Diagram Relationship for a Pump Failure. The Logic Tree displays two distinct parent nodes and their subsequent child nodes:

Using the Logic Tree image, you can parse the parent/child relationships into the RCA_Diagram_Relationship worksheet provided by the Root Cause Analysis (RCA) Data Loader workbook. Once the workbook is complete, the Root Cause Analysis (RCA) Data Loader can be employed:

RCA Template Key Parent Node Key Child Node Key Parent Node Type Child Node Type

RCA_TEMPLATE_KEY

PARENT_NODE_KEY

CHILD_NODE_KEY

PARENT_NODE_TYPE

CHILD_NODE_TYPE

1234

None

101

RCA_Analysis_Template

RCA_Event

1234

101

201

RCA_Event

RCA_Failure_Mode

1234

101

202

RCA_Event

RCA_Failure_Mode

1234

201

301

RCA_Failure_Mode

RCA_Logic_Gate

1234

202

302

RCA_Failure_Mode

RCA_Logic_Gate

1234

301

401

RCA_Logic_Gate

RCA_Hypothesis

1234

301

402

RCA_Logic_Gate

RCA_Hypothesis

1234

302

403

RCA_Logic_Gate

RCA_Hypothesis

System Code Tables

The following table lists the fields from the RCA System Codes table that must be configured:

Field Name

Field ID

Analysis Type

MI_AN_ANALY_TYPE_CHR

Hypothesis Confidence Factors

MI_RCA_HYPOTHESIS_CONFIDENCE_FACTORS

Hypothesis State

RCA_Hypothesis_State

Copyright © 1993-2016 Meridium, Inc. All rights reserved.