OT Connect System Architecture
OT Connect System Architecture

The Conductor requires access to the APM Datasource(s), so it should be installed on the APM Server with the other services.
Each OT Connect Adapter Service can connect a single Process Historian or OPC Server to a single APM Datasource, so your solution may require multiple OT Connect Adapter Services, installed on the same or different servers.
The OT Connect Adapter Service does not require any inbound connections, only outbound connections to the Message Broker and Cache services, allowing the OT Connect Process Data Server to be deployed within a DMZ or OT Network without compromising security.
Required Server Ports
To ensure successful communications between APM and OT Connect, make sure the listed ports are open.
| Feature | Firewall Port | From | To |
|---|---|---|---|
| Tag and Subscription Synchronization |
Configurable; 1433 for a default SQL Server. Additional ports as required by the chosen Authentication scheme | OT Connect Conductor | APM Database |
| Tag and Subscription Synchronization | Configurable; 6379 by default | OT Connect Conductor | Redis Server |
| Tag and Subscription Synchronization | Configurable; 61616 by default | OT Connect Conductor | ActiveMQ Server |
| All connectivity for that OT Source | Configurable; 6379 by default | OT Connect Adapter | Redis Server |
| All connectivity for that OT Source | Configurable; 61616 by default | OT Connect Adapter | ActiveMQ Server |