Supported Software and Devices

Calibration Management

Supported Third Party ComponentsNotes

CMX Calibration Management Software Version 2 (2.10.114.0)

The following software must be installed to establish communication with the CMX Calibration Management software:

  • Beamex Business Bridge (B3) Version 1 (1.2.0)

We do not recommend using Virtual Machines for Calibration Management.

GE Device Driver 1.6.0.0None

APM Client Web Browser

Supported Third Party ComponentsNotes
Google Chrome

New versions of Google Chrome are released every 4 weeks. Each version includes security updates, new features, and possible breaking changes. To ensure compatibility, we recommend that you use the latest Google Chrome version available.

Microsoft Edge

New versions of Microsoft Edge are released every 4 weeks. Each version includes security updates, new features, and possible breaking changes. To ensure compatibility, we recommend that you use the latest Microsoft Edge version available.

SAP Interfaces

Supported Third Party ComponentsVersion
SAP ECC 6.0 (Enhancement Packs [EhP] 1 through 8)
SAP S/4 HANA on-premises 1509, 1610, 1709, 1809, 1909
For APM Connect software requirements and supported devices, refer to APM Connect version compatibility table.

Supported Devices

Calibration Management Devices

Device
Fluke 74x Documenting Process Calibrator
Fluke 75x Documenting Process Calibrator
Fluke 729 Automatic Pressure Calibrator

GE Druck Calibrators:

  • Druck DPI611 - Pressure Calibrator
  • Druck DPI612 - Flex Pressure Calibrator
  • Druck DPI620 - Multifunction Calibrator
  • Druck DPI620-IS - Intrinsically Safe Multifunction Calibrator
  • Druck DPI620G – Advanced Multifunction Calibrator, HART/Fieldbus Communicator
  • Druck DPI620G-IS - Intrinsically Safe Advanced Multifunction Calibrator, HART/Fieldbus Communicator

*Calibration Management use the Devices Interface, which is a UI that is configured to support the transfer of data between APM and devices that APM supports.

Rounds Devices

DeviceNotesV5.2.2.0.0
Android, iOS, or Windows tablets that meets the APM Client requirements.None
Barcode Functionality
Device cameras for Android, iOS, and Windows tablets

This feature is available only when using the GE Digital APM mobile application.

Zebra TC-75X Touch Computer Integrated Barcode Scanner

Devices used in the APM testing environment:

  • Zebra TC-75X Touch Computer (DataWedge version 6.4 or higher)
RFID Functionality
Zebra TC-75X Touch Computer NFC RFID reader

Device used in the APM testing environment:

  • Zebra TC-75X Touch Computer (DataWedge version 6.4 or higher)
NFC Functionality
Ecom - Smart-Ex 02 ROW DZ1

Device used in the APM testing environment:

  • Ecom - Smart-Ex 02 ROW DZ1 Android Version 11 only, Android Version 12 and above are not supported.

Rounds Pro Devices

DeviceNotesV5.2.2.0.0
Android, iOS, or Windows tablets that meets the APM Client requirements.None

Thickness Monitoring Supported Devices

DeviceNotes
GE DMS GoThis device is not compatible with the Microsoft Edge browser.
GE DMS Go+This device is not compatible with the Microsoft Edge browser.
GE DMS2None
Olympus (Panametrics) 37DL Plus Ultrasonic Thickness GageNone
Olympus (Panametrics) 38DL Plus Ultrasonic Thickness GageNone

* Thickness Monitoring use the Devices Interface, which is a UI that is configured to support the transfer of data between APM and devices that APM supports.