Supported Software and Devices
Calibration Management
Supported Third Party Components | Notes |
---|---|
CMX Calibration Management Software Version 2 (2.10.114.0) |
The following software must be installed to establish communication with the CMX Calibration Management software:
We do not recommend using Virtual Machines for Calibration Management. |
GE Device Driver 1.6.0.0 | None |
APM Client Web Browser
Supported Third Party Components | Notes |
---|---|
Google Chrome |
New versions of Google Chrome are released every 4 weeks. Each version includes security updates, new features, and possible breaking changes. To ensure compatibility, we recommend that you use the latest Google Chrome version available. |
Microsoft Edge |
New versions of Microsoft Edge are released every 4 weeks. Each version includes security updates, new features, and possible breaking changes. To ensure compatibility, we recommend that you use the latest Microsoft Edge version available. |
SAP Interfaces
Supported Third Party Components | Version |
---|---|
SAP ECC | 6.0 (Enhancement Packs [EhP] 1 through 8) |
SAP S/4 HANA on-premises | 1509, 1610, 1709, 1809, 1909 |
Supported Devices
Calibration Management Devices
Device |
---|
Fluke 74x Documenting Process Calibrator |
Fluke 75x Documenting Process Calibrator |
Fluke 729 Automatic Pressure Calibrator |
GE Druck Calibrators:
|
*Calibration Management use the Devices Interface, which is a UI that is configured to support the transfer of data between APM and devices that APM supports.
Rounds Devices
Device | Notes | V5.2.3.0.0 |
---|---|---|
Android, iOS, or Windows tablets that meets the APM Client requirements. | None | ![]() |
Barcode Functionality | ||
Device cameras for Android, iOS, and Windows tablets |
This feature is available only when using the GE Digital APM mobile application. | ![]() |
Zebra TC-75X Touch Computer Integrated Barcode Scanner |
Devices used in the APM testing environment:
| ![]() |
RFID Functionality | ||
Zebra TC-75X Touch Computer NFC RFID reader |
Device used in the APM testing environment:
| ![]() |
NFC Functionality | ||
Ecom - Smart-Ex 02 ROW DZ1 |
Device used in the APM testing environment:
|
Rounds Pro Devices
Device | Notes | V5.2.3.0.0 |
---|---|---|
Android, iOS, or Windows tablets that meets the APM Client requirements. | None | ![]() |
Thickness Monitoring Supported Devices
Device | Notes |
---|---|
GE DMS Go | This device is not compatible with the Microsoft Edge browser. |
GE DMS Go+ | This device is not compatible with the Microsoft Edge browser. |
Olympus (Panametrics) 38DL Plus Ultrasonic Thickness Gage | None |
* Thickness Monitoring use the Devices Interface, which is a UI that is configured to support the transfer of data between APM and devices that APM supports.