Software Requirements

Collectors

Install any of the following operating systems:
  • Microsoft® Windows® Server 2019
  • Microsoft® Windows® Server 2016
  • Microsoft® Windows® Server 2012 Standard (64-bit)
  • Microsoft® Windows® Server 2012 R2
  • Microsoft® Windows® 10 IoT
  • Microsoft® Windows® 10
  • Microsoft® Windows® 8.1 Professional (32-bit or 64-bit)
The other requirements, such as Microsoft®.NET Framework, are installed automatically.
Note: If your machine is Firewall/proxy-enabled, Microsoft .NET Framework may not be installed automatically. In that case, before installing Historian, you must install Microsoft .NET Framework manually (if it is not available).

Excel Add-in for Historian

You can install Excel Add-in for Historian on an on-premises machine or on an EC2 instance in a VPC. To use Excel Add-in for Historian, install any of the following versions of Microsoft® Excel®:
  • Microsoft® Excel® 2016 (32 & 64 bit)
  • Microsoft® Excel® 2019 (32 & 64 bit)